Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OR-1AP5-N
Part Number
|
---|
OR-1AP5-N |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | I.D. D (mm) | Thickness W (mm) | Material | Environment, application | Outer Diameter (Ø) | Old JIS Bearing Number | Material (JIS Symbol) | Hardness | Model Number Notation | Operating Temperature Range (°C) | Wire Diameter Tolerance (mm) | Internal Diameter Tolerance (mm) | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.93 € | 10 Pieces Per Package | 1 pack | 6 Days | 4.8 | 1.9 | Nitrile Rubber | Mineral Oil Resistant / Heat Resistant / Abrasion Resistant | 8.6 | P5 | A Type A | 70 | Material Identification | -24~100 | ±0.08 | ±0.15 | 4548947300037 | 354-8741 |
Loading...
Type | P (for Motion / Fixing) |
---|
This page is O-Ring - JIS B 2401 - P Series (for Use When Fixed and When In Motion), part number OR-1AP5-N.
You can find the detail information about specifications and dimensions on part number OR-1AP5-N.
Configure
Basic Attributes
Environment, application
Type
I.D. D(mm)
Thickness W(mm)
Material
Old JIS Bearing Number
Material (JIS Symbol)
Hardness
Model Number Notation
Operating Temperature Range(°C)
Wire Diameter Tolerance(mm)
Internal Diameter Tolerance(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CO0000S8 |
CO0001A |
CO0001B |
OR-1AP7-N |
OR-1AP8-N |
P10-1A |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Thickness W (mm) | Material | Environment, application | Outer Diameter (Ø) | Old JIS Bearing Number | Material (JIS Symbol) | Hardness | Model Number Notation | Operating Temperature Range (°C) | Wire Diameter Tolerance (mm) | Internal Diameter Tolerance (mm) | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.56 € | 1 | Available |
Same day
Stock | 2.8 | 1.9 | Fluorine Rubber | Chemical Resistant / Heat Resistant / Mineral Oil Resistant | 6.6 | P3 | Class 4 D | 70 | Type Dimension Code | - | ±0.08 | ±0.16 | - | - | ||
0.41 € | 1 | Available |
Same day
Stock | 3.8 | 1.9 | Nitrile Rubber | Heat Resistant / Abrasion Resistant / Mineral Oil Resistant | 7.6 | P4 | A Type A | 70 | Type Dimension Code | - | ±0.08 | ±0.14 | - | - | ||
0.43 € | 1 | Available |
Same day
Stock | 3.8 | 1.9 | Nitrile Rubber | Pressure Resistance / Heat Resistant / Abrasion Resistant / Mineral Oil Resistant | 7.6 | P4 | A Type B | 90 | Type Dimension Code | - | ±0.08 | ±0.14 | - | - | ||
5.07 € | 10 Pieces Per Package | 1 pack |
Same day
Stock | 6.8 | 1.9 | Nitrile Rubber | Heat Resistant / Abrasion Resistant / Mineral Oil Resistant | 10.6 | P7 | A Type A | 70 | Material Identification | -24~100 | ±0.08 | ±0.16 | 4548947300051 | 354-8848 | ||
4.93 € | 10 Pieces Per Package | 1 pack | 6 Days | 7.8 | 1.9 | Nitrile Rubber | Heat Resistant / Abrasion Resistant / Mineral Oil Resistant | 11.6 | P8 | A Type A | 70 | Material Identification | -24~100 | ±0.08 | ±0.16 | 4548947300068 | 354-8872 | ||
0.57 € | 1 | Available |
Same day
Stock | 9.8 | 1.9 | Nitrile Rubber | Heat Resistant / Abrasion Resistant / Mineral Oil Resistant | 13.6 | P10 | A Type A | 70 | Old JIS Bearing Number | - | ±0.08 | ±0.17 | - | - |