Nut Cap Compatible with ISO Standard Washers (Black)

Nut Cap Compatible with ISO Standard Washers (Black)
  • Promotional pricing
Color can be changed to suit the target application; comes in unique two-tone colors and can even be marked. Any screw size and material can be used to suit the target application. A knob nut can be assembled quickly by simply inserting a nut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDCB-PL-M10-26

Part Number
SDCB-PL-M10-26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1.29 €

0.75 €

1 Same day

Stock

10

Loading...

  1. 1

Basic information

Material Resin Nominal 10 Height(mm) 26
Color Black Sales Unit Low Quantity (can be purchased from one)

This page is Nut Cap Compatible with ISO Standard Washers (Black), part number SDCB-PL-M10-26.
You can find the detail information about specifications and dimensions on part number SDCB-PL-M10-26.

Tech Support