T-Shaped Weld Nut (1A) (with Pilot and Dowel)【150-700 Pieces Per Package】 (Part Numbers)

T-Shaped Weld Nut (1A) (with Pilot and Dowel)
[Material] Steel screw thread
[Type] Metric coarse
[Sales unit] Boxes/pack
[Nominal designation of screw thread (M)] 4 5 6 8 10
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating bright chromate nickel plating
[Height (mm)] 4.1 5 6.7 8.8 B dimensions 9 10 12 14 19
[Pitch] 0.7 0.8 1 1.25 1.5 t 1.6 1.8 2.2 2.3 D 6.2 8 9.5 12.7 A 18 21 23 30 dowel (E) 3 3.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TBN1A-STU-M8

Part Number
TBN1A-STU-M8
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M) Surface Treatment Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A Dowel (E)

65.47 €

250 Pieces Per Package

1 pack 6 Days -8Bright Chromate PlatingBright Chromate Plating6.7141.252.29.5233.5

Loading...

  1. 1

Basic information

Material Steel Screw Thread Types Metric Coarse Sales Unit Box/Package

This page is T-Shaped Weld Nut (1A) (with Pilot and Dowel), part number TBN1A-STU-M8.
You can find the detail information about specifications and dimensions on part number TBN1A-STU-M8.

Variation of this product

Part Number
TBN1A-ST-M10
TBN1A-ST-M4
TBN1A-ST-M5
TBN1A-ST-M6
TBN1A-ST-M8
TBN1A-ST3B-M10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Nominal (M) Surface Treatment Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A Dowel (E)

61.03 €

150 Pieces Per Package

1 pack 6 Days 1010[N/A] Fabric[N/A] Fabric8.8191.52.312.7303.5

89.34 €

700 Pieces Per Package

1 pack 6 Days 104[N/A] Fabric[N/A] Fabric4.190.71.66.2183

89.34 €

700 Pieces Per Package

1 pack 6 Days 105[N/A] Fabric[N/A] Fabric4.1100.81.66.2183

59.43 €

400 Pieces Per Package

1 pack 6 Days 106[N/A] Fabric[N/A] Fabric51211.88213

58.00 €

250 Pieces Per Package

1 pack 6 Days 108[N/A] Fabric[N/A] Fabric6.7141.252.29.5233.5

76.17 €

150 Pieces Per Package

1 pack 15 Days 1010Trivalent Chromate[Trivalent Chromate] Trivalent Black8.8191.52.312.7303.5

Tech Support