Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TBN1A-STC-M8
Part Number
|
---|
TBN1A-STC-M8 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Thread Nominal (M) | Surface Treatment | Surface Treatment (Details) | Height (mm) | B Dimension | Pitch | t | D | A | Dowel (E) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.47 € | 250 Pieces Per Package | 1 pack | 6 Days | - | 8 | Chromate Plating | [Chromate Plating] Chromate Plating | 6.7 | 14 | 1.25 | 2.2 | 9.5 | 23 | 3.5 |
Loading...
Material | Steel | Screw Thread Types | Metric Coarse | Sales Unit | Box/Package |
---|
This page is T-Shaped Weld Nut (1A) (with Pilot and Dowel), part number TBN1A-STC-M8.
You can find the detail information about specifications and dimensions on part number TBN1A-STC-M8.
Configure
Basic Attributes
Surface Treatment (Details)
Type
Thread Nominal (M)
Surface Treatment
Height(mm)
B Dimension
Pitch
t
D
A
Dowel (E)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TBN1A-ST-M6 |
TBN1A-ST-M8 |
TBN1A-ST3B-M10 |
TBN1A-STCB-M10 |
TBN1A-STN-M10 |
TBN1A-STU-M10 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread Nominal (M) | Surface Treatment | Surface Treatment (Details) | Height (mm) | B Dimension | Pitch | t | D | A | Dowel (E) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.43 € | 400 Pieces Per Package | 1 pack | 6 Days | 10 | 6 | [N/A] Fabric | [N/A] Fabric | 5 | 12 | 1 | 1.8 | 8 | 21 | 3 | ||
58.00 € | 250 Pieces Per Package | 1 pack | 6 Days | 10 | 8 | [N/A] Fabric | [N/A] Fabric | 6.7 | 14 | 1.25 | 2.2 | 9.5 | 23 | 3.5 | ||
76.17 € | 150 Pieces Per Package | 1 pack | 15 Days | 10 | 10 | Trivalent Chromate | [Trivalent Chromate] Trivalent Black | 8.8 | 19 | 1.5 | 2.3 | 12.7 | 30 | 3.5 | ||
65.48 € | 150 Pieces Per Package | 1 pack | 15 Days | - | 10 | Chromate Plating | [Chromate Plating] Black Chromate | 8.8 | 19 | 1.5 | 2.3 | 12.7 | 30 | 3.5 | ||
71.63 € | 150 Pieces Per Package | 1 pack | 15 Days | 10 | 10 | Nickel Plating | [Nickel Plating] Nickel Plating | 8.8 | 19 | 1.5 | 2.3 | 12.7 | 30 | 3.5 | ||
71.23 € | 150 Pieces Per Package | 1 pack | 6 Days | - | 10 | Bright Chromate Plating | Bright Chromate Plating | 8.8 | 19 | 1.5 | 2.3 | 12.7 | 30 | 3.5 |