T-Shaped Weld Nut (2A) (with Pilot No Dowel)【1-700 Pieces Per Package】 (Part Numbers)

T-Shaped Weld Nut (2A) (with Pilot No Dowel)
  • Volume Discount
[Material] Steel screw thread
[Type] Metric coarse
[Sales unit] Boxes/pack dowel (E) none
[Nominal designation of screw thread (M)] 4 5 6 8 10 12
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating chromate plating bright chromate nickel plating
[Height (mm)] 4.1 5 6.7 8.8 14 B dimensions 9 10 12 14 19 21
[Pitch] 0.7 0.8 1 1.25 1.5 1.75

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TBN2A-ST3B-M8
TBN2A-ST3W-M8
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M) Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

70.06 €

250 Pieces Per Package

1 pack 14 Days 108Trivalent ChromateBox/Package[Trivalent Chromate] Trivalent Black6.7141.252.29.523

74.53 €

250 Pieces Per Package

1 pack 6 Days 108Trivalent ChromateBox/Package[Trivalent Chromate] Trivalent White6.7141.252.29.523

Loading...

  1. 1

Basic information

Material Steel Screw Thread Types Metric Coarse Dowel (E) NA

Tech Support