Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TBN2A-STN-M12
Part Number
|
---|
TBN2A-STN-M12 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Thread Nominal (M) | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (mm) | B Dimension | Pitch | t | D | A | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.05 € | 150 Pieces Per Package | 1 pack | 14 Days | 10 | 12 | Nickel Plating | Box/Package | [Nickel Plating] Nickel Plating | 14 | 21 | 1.75 | 3.0 | 15 | 28 |
Loading...
Material | Steel | Screw Thread Types | Metric Coarse | Dowel (E) | NA |
---|
This page is T-Shaped Weld Nut (2A) (with Pilot No Dowel), part number TBN2A-STN-M12.
You can find the detail information about specifications and dimensions on part number TBN2A-STN-M12.
Configure
Basic Attributes
Surface Treatment (Details)
Type
Thread Nominal (M)
Surface Treatment
Sales Unit
Height(mm)
B Dimension
Pitch
t
D
A
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TBN2A-ST-M5 |
TBN2A-ST-M6 |
TBN2A-ST-M8 |
TBN2A-STN-M4 |
TBN2A-STN-M5 |
TBN2A-STN-M6 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread Nominal (M) | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (mm) | B Dimension | Pitch | t | D | A |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.68 € | 700 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 5 | [N/A] Fabric | Box/Package | [N/A] Fabric | 4.1 | 10 | 0.8 | 1.6 | 6.2 | 18 | |
0.17 € | 1 | Available | 6 Days | 10 | 6 | [N/A] Fabric | Low Quantity (can be purchased from one) | [N/A] Fabric | 5 | 12 | 1 | 1.8 | 8 | 21 | ||
48.52 € | 250 Pieces Per Package | 1 pack | 6 Days | 10 | 8 | [N/A] Fabric | Box/Package | [N/A] Fabric | 6.7 | 14 | 1.25 | 2.2 | 9.5 | 23 | ||
107.70 € | 700 Pieces Per Package | 1 pack | 14 Days | 10 | 4 | Nickel Plating | Box/Package | [Nickel Plating] Nickel Plating | 4.1 | 9 | 0.7 | 1.6 | 6.2 | 18 | ||
93.17 € | 700 Pieces Per Package | 1 pack | 6 Days | 10 | 5 | Nickel Plating | Box/Package | [Nickel Plating] Nickel Plating | 4.1 | 10 | 0.8 | 1.6 | 6.2 | 18 | ||
69.28 € | 400 Pieces Per Package | 1 pack | 6 Days | 10 | 6 | Nickel Plating | Box/Package | [Nickel Plating] Nickel Plating | 5 | 12 | 1 | 1.8 | 8 | 21 |