Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TBN2B-STC-M10 |
TBN2B-STCB-M10 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Thread Nominal (M) | Surface Treatment | Screw Thread Types | Thread Nominal (inch) | Surface Treatment (Details) | Height (mm) | B Dimension | Pitch | t | D | A | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.55 € | 150 Pieces Per Package | 1 pack | 6 Days | - | 10 | Chromate Plating | Metric Coarse | - | [Chromate Plating] Chromate Plating | 10.3 | 19 | 1.5 | 2.3 | 12.7 | 30 | ||
65.86 € | 150 Pieces Per Package | 1 pack | 15 Days | - | 10 | Chromate Plating | Metric Coarse | - | [Chromate Plating] Black Chromate | 10.3 | 19 | 1.5 | 2.3 | 12.7 | 30 |
Loading...
Material | Steel | Sales Unit | Box/Package | Dowel (E) | NA |
---|
Configure
Basic Attributes
Thread Nominal (inch)
Surface Treatment (Details)
Type
Thread Nominal (M)
Surface Treatment
Screw Thread Types
Height(mm)
B Dimension
Pitch
t
D
A
Filter by standard shipping days
Optional Attributes