Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FNTLFEL-ST3W-M10
Part Number
|
---|
FNTLFEL-ST3W-M10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (mm) | Pitch | t | D | Wrench Flats (B) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.65 € | 1 | Available |
Same day
Stock | 10 | 10 | [Steel] Steel | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 10.0 | 1.5 | 1.7 | 20.0 | 17 |
Loading...
Thread Type | Metric Coarse | Applications, Functions | Stop loosening | Locking Details | Friction Nut |
---|
This page is E-Lock Nut, part number FNTLFEL-ST3W-M10.
You can find the detail information about specifications and dimensions on part number FNTLFEL-ST3W-M10.
Configure
Stock
Basic Attributes
Material
Surface Treatment (Details)
Type
Screw Nominal (M)
Surface Treatment
Sales Unit
Height(mm)
Pitch
t
D
Wrench Flats (B)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FNTLFEL-ST3W-M12 |
FNTLFEL-ST3W-M5 |
FNTLFEL-ST3W-M6 |
FNTLFEL-ST3W-M8 |
FNTLFEL-SUS-M10 |
FNTLFEL-SUS-M6 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (mm) | Pitch | t | D | Wrench Flats (B) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.12 € | 1 | Available | 6 Days | 10 | 12 | [Steel] Steel | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 12.5 | 1.75 | 1.4 | 24.0 | 19 | ||
105.10 € | 600 Pieces Per Package | 1 pack | 6 Days | 10 | 5 | [Steel] Steel | Trivalent Chromate | Box/Package | [Trivalent Chromate] Trivalent White | 6 | 0.8 | 1.0 | 11 | 8.0 | ||
0.49 € | 1 | Available |
Same day
Stock | 10 | 6 | [Steel] Steel | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 6.9 | 1 | 1.2 | 13.0 | 10 | ||
132.80 € | 500 Pieces Per Package | 1 pack | 6 Days | 10 | 8 | [Steel] Steel | Trivalent Chromate | Box/Package | [Trivalent Chromate] Trivalent White | 8.5 | 1.25 | 1.5 | 17 | 13 | ||
2.39 € | 1 | Available |
Same day
Stock | 10 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] N/A | Low Quantity (can be purchased from one) | [Not Provided] N/A | 10.0 | 1.5 | 1.7 | 20.0 | 17 | ||
1.21 € | 1 | Available | 6 Days | 10 | 6 | [Stainless Steel] Stainless Steel | [Not Provided] N/A | Low Quantity (can be purchased from one) | [Not Provided] N/A | 6.9 | 1 | 1.2 | 13.0 | 10 |