E-Lock Nut【1-600 Pieces Per Package】 (Part Numbers)

E-Lock Nut
  • Volume Discount
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FNTLFEL-ST3W-M12

Part Number
FNTLFEL-ST3W-M12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
Pitch t D Wrench Flats (B)

1.12 €

1 Available 6 Days 1012[Steel] SteelTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White12.51.751.424.019

Loading...

  1. 1

Basic information

Thread Type Metric Coarse Applications, Functions Stop loosening Locking Details Friction Nut

This page is E-Lock Nut, part number FNTLFEL-ST3W-M12.
You can find the detail information about specifications and dimensions on part number FNTLFEL-ST3W-M12.

Variation of this product

Part Number
FNTLFEL-ST3W-M10
FNTLFEL-ST3W-M5
FNTLFEL-ST3W-M6
FNTLFEL-ST3W-M8
FNTLFEL-SUS-M10
FNTLFEL-SUS-M6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
Pitch t D Wrench Flats (B)

0.65 €

1 Available Same day

Stock

1010[Steel] SteelTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White10.01.51.720.017

105.10 €

600 Pieces Per Package

1 pack 6 Days 105[Steel] SteelTrivalent ChromateBox/Package[Trivalent Chromate] Trivalent White60.81.0118.0

0.49 €

1 Available Same day

Stock

106[Steel] SteelTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White6.911.213.010

132.80 €

500 Pieces Per Package

1 pack 6 Days 108[Steel] SteelTrivalent ChromateBox/Package[Trivalent Chromate] Trivalent White8.51.251.51713

2.39 €

1 Available Same day

Stock

1010[Stainless Steel] Stainless Steel[Not Provided] N/ALow Quantity (can be purchased from one)[Not Provided] N/A10.01.51.720.017

1.21 €

1 Available 6 Days 106[Stainless Steel] Stainless Steel[Not Provided] N/ALow Quantity (can be purchased from one)[Not Provided] N/A6.911.213.010

Tech Support