Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSPK-SUS-M6
Part Number
|
---|
WSPK-SUS-M6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Surface Treatment (Detailed) | Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.16 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 6 | 6 | 3.5 | Low Quantity (can be purchased from one) | [Not Provided] N/A | 14 |
Loading...
Type (Application) | For fluids | Type | Sealing Washer |
---|
This page is Pierce-Bonded Washer (Gray Rubber), part number WSPK-SUS-M6.
You can find the detail information about specifications and dimensions on part number WSPK-SUS-M6.
Configure
Basic Attributes
Surface Treatment
Surface Treatment (Detailed)
Type
Material
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Outer Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSPK-ST-M5 |
WSPK-ST-M6 |
WSPK-SUS-M4 |
WSPK-SUS-M5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Surface Treatment (Detailed) | Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.69 € | 1,000 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | [Not Provided] Fabric | 5 | 5 | 3.5 | Box/Package | [Not Provided] Fabric | 14 | ||
24.35 € | 500 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | [Not Provided] Fabric | 6 | 6 | 3.5 | Box/Package | [Not Provided] Fabric | 14 | ||
0.10 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 4 | 4 | 3 | Low Quantity (can be purchased from one) | [Not Provided] N/A | 10 | ||
0.14 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 5 | 5 | 3.5 | Low Quantity (can be purchased from one) | [Not Provided] N/A | 14 |