Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSPKMK-SUS-M36
Part Number
|
---|
WSPKMK-SUS-M36 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Surface Treatment (Detailed) | Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.59 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 35.75 | 36 | 1.6 | Low Quantity (can be purchased from one) | [Not Provided] N/A | 56 |
Loading...
Type (Application) | For fluids | Type | Sealing Washer |
---|
This page is Sealing Washer, part number WSPKMK-SUS-M36.
You can find the detail information about specifications and dimensions on part number WSPKMK-SUS-M36.
Configure
Basic Attributes
Surface Treatment
Surface Treatment (Detailed)
Type
Material
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Outer Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSPKMK-ST-M16 |
WSPKMK-ST-M18 |
WSPKMK-ST-M20 |
WSPKMK-SUS-M38 |
WSPKMK-SUS-M4 |
WSPKMK-SUS-M42 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Surface Treatment (Detailed) | Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.09 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 15.8 | 16 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 27 | ||
1.29 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | [Not Provided] Fabric | 17.8 | 18 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 28 | ||
1.26 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 19.8 | 20 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 32 | ||
134.22 € | 20 Pieces Per Package | 1 pack | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 37.75 | 38 | 1.6 | Box/Package | [Not Provided] N/A | 60 | ||
0.96 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 3.8 | 4 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] N/A | 11 | ||
16.71 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 41.7 | 42 | 2 | Low Quantity (can be purchased from one) | [Not Provided] N/A | 65 |