Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSPKS1MK-ST-M16
Part Number
|
---|
WSPKS1MK-ST-M16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Surface Treatment (Detailed) | Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.92 € | 100 | 13 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 15.8 | 16 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 22.5 |
Loading...
Type (Application) | For fluids | Type | Sealing Washer |
---|
This page is Sealing Washer S1 (Space Saving), part number WSPKS1MK-ST-M16.
You can find the detail information about specifications and dimensions on part number WSPKS1MK-ST-M16.
Configure
Basic Attributes
Material
Surface Treatment
Surface Treatment (Detailed)
Type
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Outer Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSPKS1MK-ST-M10 |
WSPKS1MK-ST-M12 |
WSPKS1MK-ST-M14 |
WSPKS1MK-ST-M18 |
WSPKS1MK-ST-M22 |
WSPKS1MK-ST-M24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Surface Treatment (Detailed) | Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.14 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 9.8 | 10 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 15.5 | |
1.50 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 11.8 | 12 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 18 | |
1.29 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 13.8 | 14 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 20 | |
2.70 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 17.8 | 18 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 24.5 | |
1.74 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 21.75 | 22 | 1.6 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 30 | |
1.87 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] Fabric | 23.75 | 24 | 1.6 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 32 |