Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LNGO-ST-M6
Part Number
|
---|
LNGO-ST-M6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tool Size (Nominal/Inch) | Nominal Dimension of Wrench | Applicable Size | L or B (mm) | l or c (mm) | Wrench Flats | Sales Unit | Hardness | Guarantee Torque | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.21 € | 1 | Available | 6 Days | 10 | 6 | 6 | M8 | 90 | 32 | 6 | Low Quantity (can be purchased from one) | HRC52 | 530 |
Loading...
Material | Iron | Surface Treatment | Black Oxide |
---|
This page is Hex Rod Type Wrench, part number LNGO-ST-M6.
You can find the detail information about specifications and dimensions on part number LNGO-ST-M6.
Configure
Basic Attributes
Type
Tool Size (Nominal/Inch)
Nominal Dimension of Wrench
Applicable Size
L or B(mm)
l or c(mm)
Wrench Flats
Sales Unit
Hardness
Guarantee Torque
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LNGO-ST-M10 |
LNGO-ST-M12 |
LNGO-ST-M14 |
LNGO-ST-M2 |
LNGO-ST-M2.5 |
LNGO-ST-M8 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tool Size (Nominal/Inch) | Nominal Dimension of Wrench | Applicable Size | L or B (mm) | l or c (mm) | Wrench Flats | Sales Unit | Hardness | Guarantee Torque |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.37 € | 25 Pieces Per Package | 1 pack | 6 Days | 10 | 10 | 10 | M12 | 112 | 40 | 10 | Box/Package | HRC48 | 2243 | ||
8.01 € | 1 | Available | 6 Days | 10 | 12 | 12 | M14 | 125 | 45 | 12 | Low Quantity (can be purchased from one) | HRC48 | 3773 | ||
135.75 € | 15 Pieces Per Package | 1 pack | 6 Days | 10 | 14 | 14 | M16 | 140 | 56 | 14 | Box/Package | HRC48 | 6016 | ||
0.20 € | 1 | 6 Days | 10 | 2 | 2 | M2.5 | 50 | 16 | 2 | Low Quantity (can be purchased from one) | HRC52 | 19.4 | |||
0.22 € | 1 | Available | 6 Days | 10 | 2.5 | 2.5 | M3 | 56 | 18 | 2.5 | Low Quantity (can be purchased from one) | HRC52 | 38.7 | ||
84.40 € | 50 Pieces Per Package | 1 pack | 6 Days | 10 | 8 | 8 | M10 | 100 | 36 | 8 | Low Quantity (can be purchased from one) | HRC50 | 1224 |