Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LNAL-STU-M5
Part Number
|
---|
LNAL-STU-M5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tool Size (Nominal/Inch) | Nominal Dimension of Wrench | Surface Treatment | L or B (mm) | l or c (mm) | Wrench Flats | Sales Unit | Hardness | Guarantee Torque | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.00 € | 1 | Available | 6 Days | - | 5 | 5 | Bright Chromate Plating | 80 | 28 | 5 | Low Quantity (can be purchased from one) | HRC52 | 306 |
Loading...
Material | Iron |
---|
This page is Wrench, part number LNAL-STU-M5.
You can find the detail information about specifications and dimensions on part number LNAL-STU-M5.
Configure
Basic Attributes
Type
Tool Size (Nominal/Inch)
Nominal Dimension of Wrench
Surface Treatment
L or B(mm)
l or c(mm)
Wrench Flats
Sales Unit
Hardness
Guarantee Torque
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LNAL-ST-M0.9 |
LNAL-ST-M1.3 |
LNAL-ST-M1.5 |
LNAL-ST-M2 |
LNAL-ST-M2.5 |
LNAL-STU-M6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tool Size (Nominal/Inch) | Nominal Dimension of Wrench | Surface Treatment | L or B (mm) | l or c (mm) | Wrench Flats | Sales Unit | Hardness | Guarantee Torque |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.50 € | 1 | Available | 6 Days | 10 | 0.9 | 0.9 | Black Oxide | - | - | 0.9 | Low Quantity (can be purchased from one) | - | - | |
0.22 € | 1 | Available | 6 Days | 10 | 1.3 | 1.3 | Black Oxide | - | - | 1.3 | Low Quantity (can be purchased from one) | - | - | |
0.13 € | 1 | Available | 6 Days | 10 | 1.5 | 1.5 | Black Oxide | 45 | 14 | 1.5 | Low Quantity (can be purchased from one) | HRC52 | 8.36 | |
0.14 € | 1 | Available | 6 Days | 10 | 2 | 2 | Black Oxide | 50 | 16 | 2 | Low Quantity (can be purchased from one) | HRC52 | 19.4 | |
0.19 € | 1 | Available | 6 Days | 10 | 2.5 | 2.5 | Black Oxide | 56 | 18 | 2.5 | Low Quantity (can be purchased from one) | HRC52 | 38.7 | |
1.90 € | 1 | Available | 6 Days | - | 6 | 6 | Bright Chromate Plating | 90 | 32 | 6 | Low Quantity (can be purchased from one) | HRC52 | 530 |