Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HPINB-SUS-13-30
Part Number
|
---|
HPINB-SUS-13-30 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Shape | Material | Shaft Dia. Tolerance | Shaft End Shape | Nominal Dia. | Length | Properties | O.D. (Max.) (mm) | Outer Dia. (Min.) (mm) | Sales Unit | Hardened | Tolerance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.60 € | 50 Pieces Per Package | 1 pack | 15 Days | 10 | [Straight / Dual-Fit Dowel] Straight/Parallel Joggling | [Stainless Steel] Stainless Steel | Positive Tolerance | Standard | 13 | 30 | General | 2.008 | 2.002 | Box/package | - | - |
Loading...
Surface Treatment | No |
---|
Configure
Basic Attributes
Shape
Material
Hardened
Tolerance
Type
Shaft Dia. Tolerance
Shaft End Shape
Nominal Dia.
Length
Properties
O.D. (Max.)(mm)
Outer Dia. (Min.)(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes