Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSXSLH-STN-M5-16
Part Number
|
---|
CSXSLH-STN-M5-16 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Detailed Shape | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Thread Type | Sales Unit | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.33 € | 400 Pieces Per Package | 1 pack | 6 Days | - | Ultra Low Head | 5 | 16 | [Steel] Steel | [Nickel Plating] Nickel Plating | 0.8 | Standard | Metric Coarse | Box/Package | Standard |
Loading...
Mounting Hole Shape | Hexalobuler Hole | Basic Shape | Standard (Round) |
---|
This page is Flat head screws / hexagon socket / steel, stainless steel / coating selectable / CSXSLH, part number CSXSLH-STN-M5-16.
You can find the detail information about specifications and dimensions on part number CSXSLH-STN-M5-16.
Configure
Basic Attributes
Material
Surface Treatment
Type
Detailed Shape
Screw Nominal (M)
Length L (mm)(mm)
Pitch(mm)
Additional Shape
Thread Type
Sales Unit
Application
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSXSLH-ST3B-M2-5 |
CSXSLH-ST3B-M2-6 |
CSXSLH-ST3B-M2-8 |
CSXSLH-STN-M5-20 |
CSXSLH-STN-M5-25 |
CSXSLH-STN-M5-30 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Detailed Shape | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Thread Type | Sales Unit | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
329.06 € | 2,000 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 2 | 5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | 0.4 | Standard | Metric Coarse | Box/Package | Standard | ||
329.06 € | 2,000 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 2 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | 0.4 | Standard | Metric Coarse | Box/Package | Standard | ||
349.57 € | 2,000 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 2 | 8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | 0.4 | Standard | Metric Coarse | Box/Package | Standard | ||
106.94 € | 400 Pieces Per Package | 1 pack | 14 Days | 10 | Ultra Low Head | 5 | 20 | [Steel] Steel | [Nickel Plating] Nickel Plating | 0.8 | Standard | Metric Coarse | Box/Package | Standard | ||
92.52 € | 300 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 5 | 25 | [Steel] Steel | [Nickel Plating] Nickel Plating | 0.8 | Standard | Metric Coarse | Box/Package | Standard | ||
111.44 € | 300 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 5 | 30 | [Steel] Steel | [Nickel Plating] Nickel Plating | 0.8 | Standard | Metric Coarse | Box/Package | Standard |