Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CSXSLH-ST3B-M2.6-10 |
CSXSLH-ST3W-M2.6-10 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Detailed Shape | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Thread Type | Sales Unit | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
325.94 € | 2,000 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 2.6 | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | 0.45 | Standard | Metric Coarse | Box/Package | Standard | ||
265.08 € | 2,000 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 2.6 | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | 0.45 | Standard | Metric Coarse | Box/Package | Standard |
Loading...
Mounting Hole Shape | Hexalobuler Hole | Basic Shape | Standard (Round) |
---|
Configure
Basic Attributes
Material
Surface Treatment
Type
Detailed Shape
Screw Nominal (M)
Length L (mm)(mm)
Pitch(mm)
Additional Shape
Thread Type
Sales Unit
Application
Filter by standard shipping days
Optional Attributes