Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSXSLH-STN-M6-25
Part Number
|
---|
CSXSLH-STN-M6-25 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Detailed Shape | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Thread Type | Sales Unit | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.30 € | 200 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 6 | 25 | [Steel] Steel | [Nickel Plating] Nickel Plating | 1 | Standard | Metric Coarse | Box/Package | Standard |
Loading...
Mounting Hole Shape | Hexalobuler Hole | Basic Shape | Standard (Round) |
---|
This page is Flat head screws / hexagon socket / steel, stainless steel / coating selectable / CSXSLH, part number CSXSLH-STN-M6-25.
You can find the detail information about specifications and dimensions on part number CSXSLH-STN-M6-25.
Configure
Basic Attributes
Material
Surface Treatment
Type
Detailed Shape
Screw Nominal (M)
Length L (mm)(mm)
Pitch(mm)
Additional Shape
Thread Type
Sales Unit
Application
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSXSLH-ST3B-M2-5 |
CSXSLH-ST3B-M2-6 |
CSXSLH-ST3B-M2-8 |
CSXSLH-STN-M6-30 |
CSXSLH-STN-M6-8 |
CSXSLH-STNB-M3-6 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Detailed Shape | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Thread Type | Sales Unit | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
329.06 € | 2,000 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 2 | 5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | 0.4 | Standard | Metric Coarse | Box/Package | Standard | ||
329.06 € | 2,000 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 2 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | 0.4 | Standard | Metric Coarse | Box/Package | Standard | ||
349.57 € | 2,000 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 2 | 8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | 0.4 | Standard | Metric Coarse | Box/Package | Standard | ||
82.02 € | 150 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 6 | 30 | [Steel] Steel | [Nickel Plating] Nickel Plating | 1 | Standard | Metric Coarse | Box/Package | Standard | ||
145.49 € | 500 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 6 | 8 | [Steel] Steel | [Nickel Plating] Nickel Plating | 1 | Standard | Metric Coarse | Box/Package | Standard | ||
168.89 € | 2,000 Pieces Per Package | 1 pack | 6 Days | 10 | Ultra Low Head | 3 | 6 | [Steel] Steel | [Nickel Plating] Black Nickel | 0.5 | Standard | Metric Coarse | Box/Package | Standard |