PVDF Phillips Flat Head Screws

PVDF Phillips Flat Head Screws
  • Volume Discount
· Detailed shape: Disc
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Materials: PVDF
· Surface treatment: None
· Thread ridge type: Metric coarse
· Additional shapes: Standard
· Application: Standard, resin
· Materials: PVDF
· Color: Semi-transparent
· Thread: M3, M4, M5
· Length (mm): 6, 8, 10, 12, 15, 16, 20, 25
· Sales unit: Low quantity (available for purchase from 1pc), box and package.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSPCSH-PVDF-M5-20

Part Number
CSPCSH-PVDF-M5-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

4.00 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Detailed Shape Disc Screw Nominal (M) 5 Length L (mm) 20
Material PVDF Surface Treatment N/A Mounting Hole Shape Phillips Head
Pitch(mm) 0.8 Additional Shape Standard Thread Type Metric Coarse
Basic Shape Standard (Round) Sales Unit Low Quantity (can be purchased from one) Application Standard
Plastic Material PVDF Color Semi-Transparent

This page is PVDF Phillips Flat Head Screws, part number CSPCSH-PVDF-M5-20.
You can find the detail information about specifications and dimensions on part number CSPCSH-PVDF-M5-20.

Tech Support