Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D4BS-2AFS
Part Number
|
---|
D4BS-2AFS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Maximum stroke T.T (mm) | Contact type | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Length H (mm) | Conduit size | Terminal Specification | Details Type | Mounting Method | Direction of Operation | Contact format | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.80 € | 1 | 7 Days | [Other] Key | 19.61 | 10±5 | 23 | Mutual insulation double-throw | 40 -0/+1 | 41 | 111.5 | G1/2 | Ground terminal (with screws) | Main Body | Front | Slow action | 2NC |
Loading...
Main Body Size | Standard | Environment | Standard / Cold Resistance | Operating Temperature Range(°C) | -40::80 |
---|---|---|---|---|---|
Acquisition of Standard Approval | TUV / UL / GB(CCC) / CQC / CSA / EN | Protective Structure | IP67 | Mechanical Life(x10K times) | 100 |
Operation Frequency of Machine(times/min. or Less) | 30 | Rated Operating Voltage(V) | 100/125 V AC / More than AC300V | Rated Current(A) | 10 |
Cable Specifications | - | Detector element details | - | Display Light | - |
Movement After the Operation OT(mm) | - | Operating Position OP(mm) | - | Torque necessary for operation, OF(N▪m) | - |
Rubber material (scraper) | - | Box shape | - | Roller Type | - |
This page is Safety Door Switch, part number D4BS-2AFS.
You can find the detail information about specifications and dimensions on part number D4BS-2AFS.
Configure
Basic Attributes
Detector Shape
Type
Force necessary for press side, O.F.(N)
Contact type
Conduit size
Terminal Specification
Details Type
Mounting Method
Direction of Operation
Contact format
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D4BS-15FS |
D4BS-1AFS |
D4BS-25FS |
D4BS-K1 |
D4BS-K2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Maximum stroke T.T (mm) | Contact type | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Length H (mm) | Conduit size | Terminal Specification | Details Type | Mounting Method | Direction of Operation | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.00 € | 1 | 6 Days | [Other] Key | 19.61 | 10±5 | 23 | Mutual insulation double-throw | 40 -0/+1 | 41 | 111.5 | Pg13.5 | Ground terminal (with screws) | Main Body | Front | Slow action | 1NC/1NO | ||
110.60 € | 1 | 7 Days | [Other] Key | 19.61 | 10±5 | 23 | Mutual insulation double-throw | 40 -0/+1 | 41 | 111.5 | Pg13.5 | Ground terminal (with screws) | Main Body | Front | Slow action | 2NC | ||
108.90 € | 1 | 7 Days | [Other] Key | 19.61 | 10±5 | 23 | Mutual insulation double-throw | 40 -0/+1 | 41 | 111.5 | G1/2 | Ground terminal (with screws) | Main Body | Front | Slow action | 1NC/1NO | ||
9.60 € | 10 | 7 Days | - | - | - | - | - | 26 | 20 | 78.7 | - | - | Operation key main body | Horizontal Mounting | - | - | ||
10.57 € | 10 | 7 Days | - | - | - | - | - | 26 | 20 | 53.7 | - | - | Operation key main body | Vertical Mounting | - | - |