Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D4F-202-5R
Part Number
|
---|
D4F-202-5R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Kings of Plunger Type | Roller Lever Type | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Maximum stroke T.T (mm) | Maximum angle T.T (deg) | Main Body External Shape Height H (mm) | Main Body External Shape Length H (mm) | Cable Specifications | Detector element details | Movement After the Operation OT (mm) | Cord / cable length (m) | Cord / cable pull-out direction (method) | Outer Diameter | Roller Type | Contact format | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158.00 € | 1 | 6 Days | Plunger Type | [Roller Plunger] Top, Roller Plunger | - | 12 | 1-1.3 | - | 4.5 | - | 18 | 72.7 | UL2464 5 Core (Finish Diameter: 8.3mm) | - | 3.2 | 5 | Rightward direction | φ12×4.4 | Stainless steel-based sintered roller | 2NC |
Loading...
Main Body Size | Small Size | Environment | Standard / Cold Resistance | Operating Temperature Range(°C) | -30::70 |
---|---|---|---|---|---|
Acquisition of Standard Approval | TUV / UL / GB(CCC) / EN | Protective Structure | IP67 | Contact type | Mutual insulation double-throw |
Mechanical Life(x10K times) | 1000 | Operation Frequency of Machine(times/min. or Less) | 120 | Rated Operating Voltage(V) | 125 V DC / 250 V DC |
Rated Current(A) | 2.5 | Main Body External Shape Width W(mm) | 30 | Display Light | NA |
Terminal Specification | Ground terminal with grounding wire | Details Type | Main body (with built-in switch) | Mounting Method | Front Surface Mounting |
Direction of Operation | Slow action |
This page is Compact Safety Limit Switch (D4F), part number D4F-202-5R.
You can find the detail information about specifications and dimensions on part number D4F-202-5R.
Configure
Basic Attributes
Kings of Plunger Type
Roller Lever Type
Type
Detector Shape
Force necessary for press side, O.F.(N)
Cable Specifications
Detector element details
Movement After the Operation OT(mm)
Cord / cable length(m)
Cord / cable pull-out direction (method)
Outer Diameter
Roller Type
Contact format
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D4F-120-1R |
D4F-120-3D |
D4F-220-5D |
D4F-302-1D |
D4F-302-3D |
D4F-302-5D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | Kings of Plunger Type | Roller Lever Type | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Maximum stroke T.T (mm) | Maximum angle T.T (deg) | Main Body External Shape Height H (mm) | Main Body External Shape Length H (mm) | Cable Specifications | Detector element details | Movement After the Operation OT (mm) | Cord / cable length (m) | Cord / cable pull-out direction (method) | Outer Diameter | Roller Type | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.80 € | 1 |
Same day
Stock | Roller Lever Type (rotation) | - | Standard | 5 | - | 6 - 9 ± 3 | - | 55 | 30.8 | 61.2 | UL2464 5 Core (Finish Diameter: 8.3mm) | Roller lever R24.7 | - | 1 | Rightward direction | φ17.5×6.8 | Metal lever, resin roller R24.7 | 1NC/1NO | ||
142.60 € | 1 | 7 Days | Roller Lever Type (rotation) | - | Standard | 5 | - | 6 - 9 ± 3 | - | 55 | 30.8 | 69.1 | UL2464 5 Core (Finish Diameter: 8.3mm) | Roller lever R24.7 | - | 3 | Down Direction | φ17.5×6.8 | Metal lever, resin roller R24.7 | 1NC/1NO | ||
160.00 € | 1 | 7 Days | Roller Lever Type (rotation) | - | Standard | 5 | - | 6 - 9 ± 3 | - | 55 | 30.8 | 69.1 | UL2464 5 Core (Finish Diameter: 8.3mm) | Roller lever R24.7 | - | 5 | Down Direction | φ17.5×6.8 | Metal lever, resin roller R24.7 | 2NC | ||
111.84 € | 1 |
Same day
Stock | Plunger Type | [Roller Plunger] Top, Roller Plunger | - | 12 | 1-1.3 | - | 4.5 | - | 18 | 72.7 | UL2464 9 Core (Finish Diameter: 8.3mm) | - | 3.2 | 1 | Down Direction | φ12×4.4 | Stainless steel-based sintered roller | 2NC/2NO | ||
163.30 € | 1 | 7 Days | Plunger Type | [Roller Plunger] Top, Roller Plunger | - | 12 | 1-1.3 | - | 4.5 | - | 18 | 72.7 | UL2464 9 Core (Finish Diameter: 8.3mm) | - | 3.2 | 3 | Down Direction | φ12×4.4 | Stainless steel-based sintered roller | 2NC/2NO | ||
173.50 € | 1 | 7 Days | Plunger Type | [Roller Plunger] Top, Roller Plunger | - | 12 | 1-1.3 | - | 4.5 | - | 18 | 72.7 | UL2464 9 Core (Finish Diameter: 8.3mm) | - | 3.2 | 5 | Down Direction | φ12×4.4 | Stainless steel-based sintered roller | 2NC/2NO |