Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D4N-1172
Part Number
|
---|
D4N-1172 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Kings of Plunger Type | Roller Lever Type | Lever Shape | Types of Rod Shape | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Maximum stroke T.T (mm) | Maximum angle T.T (deg) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Length H (mm) | Lever length R (mm) | Detector element details | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N▪m) | Conduit size | Details Type | Outer Diameter | Direction of Operation | Roller Type | Contact format | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.47 € | 1 | 7 Days | Roller Lever Type (rotation) | - | Fork Lever Lock | [Roller arm lever] Unidirectional Operation Seal Roller Arm Lever | - | 5 | 4 | - | 9 | - | 31 | 31.5 | 64 | 19 | Unidirectional operation roller arm lever type (vertical operation) | 5 | 27±0.8 | - | PG13.5 | 1 Conduit Shape 2 Contact Series | φ12.5 × 5 | Snap action (direct circuit opening operation included) | Resin Roller R19 | 1NC/1NO |
Loading...
Main Body Size | Small Size | Environment | Standard | Operating Temperature Range(°C) | -30::70 |
---|---|---|---|---|---|
Acquisition of Standard Approval | TUV / UL / GB(CCC) / EN | Protective Structure | IP67 | Contact type | 2-circuit Double-break |
Mechanical Life(x10K times) | 1500 | Operation Frequency of Machine(times/min. or Less) | 30 | Rated Operating Voltage(V) | 125 V DC / 250 V DC |
Rated Current(A) | 2.5 | Mounting Method | Front mounting |
This page is Compact Safety Limit Switch (D4N), part number D4N-1172.
You can find the detail information about specifications and dimensions on part number D4N-1172.
Configure
Basic Attributes
Kings of Plunger Type
Lever Shape
Types of Rod Shape
Type
Detector Shape
Roller Lever Type
Force necessary for press side, O.F.(N)
Detector element details
Movement After the Operation OT(mm)
Operating Position OP(mm)
Torque necessary for operation, OF(N▪m)
Conduit size
Details Type
Outer Diameter
Direction of Operation
Roller Type
Contact format
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D4N-1120 |
D4N-1122 |
D4N-112G |
D4N-1A2H |
D4N-1A31 |
D4N-1A32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | Kings of Plunger Type | Roller Lever Type | Lever Shape | Types of Rod Shape | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Maximum stroke T.T (mm) | Maximum angle T.T (deg) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Length H (mm) | Lever length R (mm) | Detector element details | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N▪m) | Conduit size | Details Type | Outer Diameter | Direction of Operation | Roller Type | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.18 € | 1 | 6 Days | Roller Lever Type (rotation) | - | Standard | - | - | 5 | - | 18-27 | - | 80 | 31 | 47 | 82.5 | 26 | Roller lever | - | - | - | PG13.5 | 1 Conduit Shape 2 Contact Series | φ17.5×6.8 | Snap action (direct circuit opening operation included) | Resin lever / resin roller R26 | 1NC/1NO | ||
23.65 € | 1 |
Same day
Stock | Roller Lever Type (rotation) | - | Standard | - | - | 5 | - | 18-27 | - | 80 | 31 | 45 | 82.5 | 26 | Roller lever | - | - | - | PG13.5 | 1 Conduit Shape 2 Contact Series | φ17.5×6.8 | Snap action (direct circuit opening operation included) | Metal lever / resin roller R26 | 1NC/1NO | ||
28.50 € | 1 | 7 Days | Roller Lever Type (rotation) | - | Variable Roller Levers | - | - | 4.5 | - | 18-27 | - | 80 | 31 | 45 | 82.5 | 20-66 | Variable roller lever | - | - | - | PG13.5 | 1 Conduit Shape 2 Contact Series | φ17.5×6.8 | Snap action (direct circuit opening operation included) | Metal lever / resin roller, foam lock type | 1NC/1NO | ||
35.00 € | 1 | 7 Days | Roller Lever Type (rotation) | - | Variable Roller Levers | - | - | 4.5 | - | 18-27 | - | 80 | 31 | 48.2 | 82.5 | 32-66 | Variable roller lever | - | - | - | PG13.5 | 1 Conduit Shape 2 Contact Series | φ50×8 | Slow action (direct circuit opening operation included) | Metal lever / rubber roller, foam lock type | 1NC/1NO | ||
24.90 € | 1 | 7 Days | Plunger Type | [Top Plunger] Top, Plunger | - | - | - | 6.5 | 2 | - | 6 | - | 31 | 31.5 | 73.2 | - | Top plunger type (resin plunger) | 4 | 18.2±0.5 | 0 | PG13.5 | 1 Conduit Shape 2 Contact Series | φ6 | Slow action (direct circuit opening operation included) | - | 1NC/1NO | ||
25.18 € | 1 | 7 Days | Plunger Type | [Roller Plunger] Top, Roller Plunger | - | - | - | 6.5 | 2.8 | - | 6 | - | 31 | 31.5 | 83.6 | - | Roller plunger type (resin roller) | 4 | 28.2±0.8 | 0 | PG13.5 | 1 Conduit Shape 2 Contact Series | φ9.5×5 | Slow action (direct circuit opening operation included) | Plastic Rollers | 1NC/1NO |