Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D4B-2A15N
Part Number
|
---|
D4B-2A15N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Kings of Plunger Type | Roller Lever Type | Lever Shape | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Maximum stroke T.T (mm) | Maximum angle T.T (deg) | Contact type | Mechanical Life (x10K times) | Main Body External Shape Depth D (mm) | Lever length R (mm) | Detector element details | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Outer Diameter (mm) | Direction of Operation | Roller Type | Contact format | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.10 € | 1 | 6 Days | Roller Lever Type (rotation) | - | Standard | - | 9.41 | - | 21±3° | - | 75 | Mutual insulation double-throw | 1000 | 99.5 | 31.5 | - | - | - | G1/2(PF1/2) | φ17.5×7 | Slow action | Stainless Steel Roller | 2NC |
Loading...
Main Body Size | Standard | Environment | Standard / Cold Resistance | Operating Temperature Range(°C) | -40::80 |
---|---|---|---|---|---|
Acquisition of Standard Approval | TUV / UL / GB(CCC) / CQC / CSA / EN | Protective Structure | IP67 | Operation Frequency of Machine(times/min. or Less) | 120 |
Rated Operating Voltage(V) | 30 V DC or Less / 125 V DC / 250 V DC / 100/125 V AC / 240/250 V AC / More than AC300V | Rated Current(A) | 10 | Main Body External Shape Width W(mm) | 40 |
Main Body External Shape Height H(mm) | 43 | Cable Specifications | - | Display Light | - |
Torque necessary for operation, OF(N▪m) | - | Rubber material (scraper) | - | Box shape | - |
Terminal Specification | Ground terminal included | Details Type | 1 Conduit Shape | Mounting Method | Front Surface Mounting |
This page is Safety Limit Switch, part number D4B-2A15N.
You can find the detail information about specifications and dimensions on part number D4B-2A15N.
Configure
Basic Attributes
Kings of Plunger Type
Lever Shape
Type
Detector Shape
Roller Lever Type
Force necessary for press side, O.F.(N)
Contact type
Detector element details
Movement After the Operation OT(mm)
Operating Position OP(mm)
Conduit size
Outer Diameter(mm)
Direction of Operation
Roller Type
Contact format
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D4B-2170N |
D4B-2171N |
D4B-2511N |
D4B-2A16N |
D4B-2A71N |
D4B-4111N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | Kings of Plunger Type | Roller Lever Type | Lever Shape | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Maximum stroke T.T (mm) | Maximum angle T.T (deg) | Contact type | Mechanical Life (x10K times) | Main Body External Shape Depth D (mm) | Lever length R (mm) | Detector element details | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Outer Diameter (mm) | Direction of Operation | Roller Type | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.60 € | 1 | 7 Days | Plunger Type | [Top Plunger] Top, Plunger | - | - | 18.63 | 2 | - | 7 | - | 2-circuit Double-break | 3000 | 97 | - | Stainless Steel plunger | 5 | 35±1 | G1/2(PF1/2) | φ9.2 | Snap Action | - | 1NC/1NO | ||
45.24 € | 1 |
Same day
Stock | Plunger Type | [Roller Plunger] Top, Roller Plunger | - | The Horizontal one way roller | 18.63 | 2 | - | 7 | - | 2-circuit Double-break | 3000 | 97 | - | Stainless Steel Sintering Roller | 5 | 48±1 | G1/2(PF1/2) | φ12.7×4.8 | Snap Action | Stainless Steel Sintering Roller | 1NC/1NO | ||
112.70 € | 1 | 6 Days | Roller Lever Type (rotation) | - | Standard | - | 9.41 | - | 21±3° | - | 75 | Mutual insulation double-throw | 1000 | 99.5 | 31.5 | - | - | - | G1/2(PF1/2) | φ17.5×6.6 | Slow action | Plastic Rollers | 1NC/1NO | ||
97.29 € | 1 | 6 Days | Roller Lever Type (rotation) | - | Variable Roller Levers | - | 9.41 | - | 21±3° | - | 75 | Mutual insulation double-throw | 1000 | 99.5 | 25-89 | - | - | - | G1/2(PF1/2) | φ19×7 | Slow action | Plastic Rollers | 2NC | ||
98.35 € | 1 | 7 Days | Plunger Type | [Roller Plunger] Top, Roller Plunger | - | The Horizontal one way roller | 18.63 | 2 | - | 7 | - | Mutual insulation double-throw | 1000 | 97 | - | Stainless Steel Sintering Roller | 5 | 48±1 | G1/2(PF1/2) | φ12.7×4.8 | Slow action | Stainless Steel Sintering Roller | 2NC | ||
71.70 € | 10 | 7 Days | Roller Lever Type (rotation) | - | Standard | - | 9.41 | - | 21±3° | - | 75 | 2-circuit Double-break | 3000 | 99.5 | 31.5 | - | - | - | M20 | φ17.5×6.6 | Snap Action | Plastic Rollers | 1NC/1NO |