Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D2VW-5L2-1(CHN)
Part Number
|
---|
D2VW-5L2-1(CHN) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | AC rated operating voltage (V) | Lever Shape | Kings of Plunger Type | Required force to push side, O.F. (N) | Movement up to switching, P.T. (mm) | Types of contact point | Contact Material | Rated Current (A) | Main Body External Shape Length L (mm) | Torque necessary for operation (mN/m) | Actuator type | Terminal Specification | Lever mounting position | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Required force for push side, O.F. (detailed numerical values) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.69 € | 1 |
Same day
Stock | Lever Shape (push) | 125 ~ 250 | Roller Lever | - | ~2 | 4 | Rivet | Silver alloy | 5 | - | 1180 | Hinge/Roller/Lever Type | Solder Terminal | - | - | 1.6 | 20.7±1.2 | 1.18 |
Loading...
DC rated operating voltage(V) | 30 | Operating Temperature Range(°C) | -40::85 | Protective Structure | IP67 |
---|---|---|---|---|---|
Contact type | Single Pole Double Throw | Mechanical Life(x10K times) | 1000 | Operation Frequency of Machine(times/min. or Less) | 300 |
Main Body External Shape Width W(mm) | 10.3 | Main Body External Shape Height H(mm) | 15.9 | Current type | - |
Actuator rotational direction | - | Movement until operation, PT(°) | - | Format standard | - |
Lead Wire Drawer Direction | - | Cable Length(m) | - | Contact spacing(mm) | 0.5 |
Contact Configuration | 1c | Mounting format | Screw mounting | Details Type | - |
This page is Seal Type Compact Basic Switch, part number D2VW-5L2-1(CHN).
You can find the detail information about specifications and dimensions on part number D2VW-5L2-1(CHN).
Configure
Stock
Basic Attributes
AC rated operating voltage(V)
Kings of Plunger Type
Type
Detector Shape
Lever Shape
Required force to push side, O.F.(N)
Types of contact point
Contact Material
Rated Current(A)
Torque necessary for operation(mN/m)
Actuator type
Terminal Specification
Lever mounting position
Length of lead wire(m)
Movement After the Operation OT(mm)
Operating Position OP(mm)
Required force for push side, O.F. (detailed numerical values)(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D2VW-01L1B-1M(CHN) |
D2VW-01L2-1(CHN) |
D2VW-01L2-1M(CHN) |
D2VW-5L2A-1(CHN) |
D2VW-5L2A-1M(CHN) |
D2VW-5L3-1M(CHN) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | AC rated operating voltage (V) | Lever Shape | Kings of Plunger Type | Required force to push side, O.F. (N) | Movement up to switching, P.T. (mm) | Types of contact point | Contact Material | Rated Current (A) | Main Body External Shape Length L (mm) | Torque necessary for operation (mN/m) | Actuator type | Terminal Specification | Lever mounting position | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.76 € | 1 |
Same day
Stock | Lever Shape (push) | 125 | - | - | Up to 1 | 9.0 | [Crossbar] Crossbar | Gold alloy | 0.1 | - | 590 | Hinge/Long Lever Type | Lead Wire type | - | 0.3 | 3.2 | 15.2±2.6 | 0.59 | ||
5.74 € | 1 | Available | 6 Days | Lever Shape (push) | 125 | Roller Lever | - | ~2 | 4 | [Crossbar] Crossbar | Gold alloy | 0.1 | - | 1180 | Hinge/Roller/Lever Type | Solder Terminal | - | - | 1.6 | 20.7±1.2 | 1.18 | |
8.68 € | 1 |
Same day
Stock | Lever Shape (push) | 125 | Roller Lever | - | ~2 | 4 | [Crossbar] Crossbar | Gold alloy | 0.1 | - | 1180 | Hinge/Roller/Lever Type | Lead Wire type | - | 0.3 | 1.6 | 20.7±1.2 | 1.18 | ||
4.69 € | 1 |
Same day
Stock | Lever Shape (push) | 125 ~ 250 | Roller Lever | - | Up to 3 | 1.6 | Rivet | Silver alloy | 5 | - | 2250 | Hinge roller short lever type | Solder Terminal | - | - | 0.8 | 20.7±1.2 | 2.25 | ||
6.55 € | 1 | Available | 6 Days | Lever Shape (push) | 125 ~ 250 | Roller Lever | - | Up to 3 | 1.6 | Rivet | Silver alloy | 5 | - | 2250 | Hinge roller short lever type | Lead Wire type | - | 0.3 | 0.8 | 20.7±1.2 | 2.25 | |
5.74 € | 1 |
Same day
Stock | Lever Shape (push) | 125 ~ 250 | - | - | ~2 | 4 | Rivet | Silver alloy | 5 | - | 1180 | Simulated hinge lever type | Lead Wire type | - | 0.3 | 1.6 | 18.7±1.2 | 1.18 |