Seal Type Compact Basic Switch (Part Numbers - CAD Download)

Seal Type Compact Basic Switch
  • Volume Discount
[Features]
· Seal type (IP67 compliant: except terminal part) compact basic size
· Ensures stable sealing due to usage of epoxy resin
· Possible to use at watery places and dusty places.
· For internal structure, proven V type series structure is used and hence high precision and high durability is achieved.
· Fitting similar to V type.
· Compliant to the applications requiring environmental resistance such as automobiles, agricultural machinery, large appliances, and business equipment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D2VW-01L1B-1M(CHN)

Part Number
D2VW-01L1B-1M(CHN)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detector Shape AC rated operating voltage
(V)
Lever Shape Kings of Plunger Type Required force to push side, O.F.
(N)
Movement up to switching, P.T.
(mm)
Types of contact point Contact Material Rated Current
(A)
Main Body External Shape Length L
(mm)
Torque necessary for operation
(mN/m)
Actuator type Terminal Specification Lever mounting position Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)

6.76 €

1 Same day

Stock

Lever Shape (push)125--Up to 19.0[Crossbar] CrossbarGold alloy0.1-590Hinge/Long Lever TypeLead Wire type-0.33.215.2±2.60.59

Loading...

  1. 1

Basic information

DC rated operating voltage(V) 30 Operating Temperature Range(°C) -40::85 Protective Structure IP67
Contact type Single Pole Double Throw Mechanical Life(x10K times) 1000 Operation Frequency of Machine(times/min. or Less) 300
Main Body External Shape Width W(mm) 10.3 Main Body External Shape Height H(mm) 15.9 Current type -
Actuator rotational direction - Movement until operation, PT(°) - Format standard -
Lead Wire Drawer Direction - Cable Length(m) - Contact spacing(mm) 0.5
Contact Configuration 1c Mounting format Screw mounting Details Type -

This page is Seal Type Compact Basic Switch, part number D2VW-01L1B-1M(CHN).
You can find the detail information about specifications and dimensions on part number D2VW-01L1B-1M(CHN).

Variation of this product

Part Number
D2VW-01-1M(CHN)
D2VW-01L1-1(CHN)
D2VW-01L1-1M(CHN)
D2VW-01L2-1(CHN)
D2VW-01L2-1M(CHN)
D2VW-01L2A-1M(CHN)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detector Shape AC rated operating voltage
(V)
Lever Shape Kings of Plunger Type Required force to push side, O.F.
(N)
Movement up to switching, P.T.
(mm)
Types of contact point Contact Material Rated Current
(A)
Main Body External Shape Length L
(mm)
Torque necessary for operation
(mN/m)
Actuator type Terminal Specification Lever mounting position Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)

6.12 €

1 Same day

Stock

Plunger Type125-Top Plunger~21.2[Crossbar] CrossbarGold alloy0.1331960Pin push button typeLead Wire type-0.31.014.7±0.41.96

4.76 €

1 Available 9 Days Lever Shape (push)125--~24[Crossbar] CrossbarGold alloy0.1-1180Hinge lever typeSolder Terminal--1.615.2±1.21.18

6.76 €

1 Same day

Stock

Lever Shape (push)125--~24[Crossbar] CrossbarGold alloy0.1-1180Hinge lever typeLead Wire type-0.31.615.2±1.21.18

5.74 €

1 Available 6 Days Lever Shape (push)125Roller Lever-~24[Crossbar] CrossbarGold alloy0.1-1180Hinge/Roller/Lever TypeSolder Terminal--1.620.7±1.21.18

8.68 €

1 Same day

Stock

Lever Shape (push)125Roller Lever-~24[Crossbar] CrossbarGold alloy0.1-1180Hinge/Roller/Lever TypeLead Wire type-0.31.620.7±1.21.18

7.37 €

1 Same day

Stock

Lever Shape (push)125Roller Lever-Up to 31.6[Crossbar] CrossbarGold alloy0.1-2250Hinge roller short lever typeLead Wire type-0.30.820.7±0.62.25

Tech Support