Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D2SW-01M
Part Number
|
---|
D2SW-01M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | AC rated operating voltage (V) | Lever Shape | Kings of Plunger Type | Required force to push side, O.F. (N) | Movement up to switching, P.T. (mm) | Types of contact point | Contact Material | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Torque necessary for operation (mN/m) | Actuator type | Terminal Specification | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Required force for push side, O.F. (detailed numerical values) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.60 € | 1 | Available | 6 Days | Plunger Type | 125 | - | Top Plunger | ~2 | 0.6 | [Crossbar] Crossbar | Gold alloy | 0.1 | 6.4 | 19.8 | 1770 | Pin push button type | Lead Wire type | 0.3 | 0.5 | 8.4±0.3 | 1.77 |
Loading...
DC rated operating voltage(V) | 30 | Operating Temperature Range(°C) | -40::85 | Acquisition of Standard Approval | UL / CSA |
---|---|---|---|---|---|
Protective Structure | IP67 | Contact type | Single Pole Double Throw | Mechanical Life(x10K times) | 500 |
Operation Frequency of Machine(times/min. or Less) | 300 | Current type | - | Actuator rotational direction | - |
Movement until operation, PT(°) | - | Lever mounting position | - | Format standard | - |
Lead Wire Drawer Direction | - | Cable Length(m) | - | Contact spacing(mm) | 0.5 |
Contact Configuration | 1c | Mounting format | Screw mounting | Details Type | - |
This page is Ultra Compact Basic Switch, part number D2SW-01M.
You can find the detail information about specifications and dimensions on part number D2SW-01M.
Configure
Basic Attributes
Lever Shape
Types of contact point
Type
Detector Shape
AC rated operating voltage(V)
Kings of Plunger Type
Required force to push side, O.F.(N)
Contact Material
Rated Current(A)
Torque necessary for operation(mN/m)
Actuator type
Terminal Specification
Length of lead wire(m)
Movement After the Operation OT(mm)
Operating Position OP(mm)
Required force for push side, O.F. (detailed numerical values)(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D2SW-01L2M |
D2SW-01L3H |
D2SW-01L3M |
D2SW-3H |
D2SW-3L1H |
D2SW-3L1M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | AC rated operating voltage (V) | Lever Shape | Kings of Plunger Type | Required force to push side, O.F. (N) | Movement up to switching, P.T. (mm) | Types of contact point | Contact Material | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Torque necessary for operation (mN/m) | Actuator type | Terminal Specification | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.59 € | 1 |
Same day
Stock | Lever Shape (push) | 125 | Roller Lever | - | Up to 1 | - | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | 590 | Hinge/Roller/Lever Type | Lead Wire type | 0.3 | 1.0 | 14.5±0.8 | 0.59 | ||
3.73 € | 1 | 5 Days | Lever Shape (push) | 125 | Roller Lever | - | Up to 1 | - | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | 590 | Simulated hinge lever type | Solder Terminal | - | 1.0 | 10.7±0.8 | 0.59 | ||
5.29 € | 1 |
Same day
Stock | Lever Shape (push) | 125 | Roller Lever | - | Up to 1 | - | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | 590 | Simulated hinge lever type | Lead Wire type | 0.3 | 1.0 | 10.7±0.8 | 0.59 | ||
2.72 € | 1 | 5 Days | Plunger Type | 125 ~ 250 | - | Top Plunger | ~2 | 0.6 | Rivet | Pure Silver | 3 | 6.4 | 19.8 | 1770 | Pin push button type | Solder Terminal | - | 0.5 | 8.4±0.3 | 1.77 | ||
2.96 € | 1 | 6 Days | Lever Shape (push) | 125 ~ 250 | - | - | Up to 1 | - | Rivet | Pure Silver | 3 | 5.9 | - | 590 | Hinge lever type | Solder Terminal | - | 1.0 | 8.8±0.8 | 0.59 | ||
4.57 € | 1 |
Same day
Stock | Lever Shape (push) | 125 ~ 250 | - | - | Up to 1 | - | Rivet | Pure Silver | 3 | 5.9 | - | 590 | Hinge lever type | Lead Wire type | 0.3 | 1.0 | 8.8±0.8 | 0.59 |