Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D2D-1100
Part Number
|
---|
D2D-1100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Required force to push side, O.F. (N) | Movement up to switching, P.T. (mm) | Contact type | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Length L (mm) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Contact spacing (mm) | Contact Configuration | Mounting format | Details Type | Required force for push side, O.F. (detailed numerical values) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.77 € | 1 |
Same day
Stock | Up to 3 | - | Double pole double throw | 16 | 21.2 | 31.7 | 40 | 2.3 | (NC-OFF) 11.9±0.4/(NO-ON) 8.7±0.4 | 3 | 1a | Panel Mount | Standard Form | 2.94 |
Loading...
Detector Shape | Plunger Type | AC rated operating voltage(V) | 250 | Kings of Plunger Type | Top Plunger |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -25::85 | Acquisition of Standard Approval | UL / CSA / EN | Protective Structure | IEC IP40 |
Types of contact point | Rivet | Contact Material | Pure Silver | Mechanical Life(x10K times) | 1000 |
Operation Frequency of Machine(times/min. or Less) | 300 | Current type | - | Actuator rotational direction | - |
Torque necessary for operation(mN/m) | - | Movement until operation, PT(°) | - | Actuator type | - |
Terminal Specification | #250 tab terminal | Lever mounting position | - | Format standard | - |
Lead Wire Drawer Direction | - | Length of lead wire(m) | - |
This page is Power Supply Switch for Door, part number D2D-1100.
You can find the detail information about specifications and dimensions on part number D2D-1100.
Configure
Stock
Basic Attributes
Type
Required force to push side, O.F.(N)
Contact type
Rated Current(A)
Movement After the Operation OT(mm)
Operating Position OP(mm)
Contact spacing(mm)
Contact Configuration
Mounting format
Details Type
Required force for push side, O.F. (detailed numerical values)(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D2D-1000 |
D2D-1001 |
D2D-1002 |
D2D-1102 |
D2D-2000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Required force to push side, O.F. (N) | Movement up to switching, P.T. (mm) | Contact type | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Length L (mm) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Contact spacing (mm) | Contact Configuration | Mounting format | Details Type | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.95 € | 1 |
Same day
Stock | Up to 3 | - | Double pole double throw | 16 | 13 | 33.6 | 30 | 2.3 | (NC-OFF) 15.9 ± 0.4/(NO-ON) 12.7 ± 0.4 | 3 | 1a1b | Screw mounting | Standard Form | 2.94 | ||
7.71 € | 1 | Available |
Same day
Stock | - | - | Single Pole Normally Open | 16 | 13 | 33.6 | 30 | 2.3 | (NC-OFF)-/(NO-ON) 12.7 ± 0.4 | 3 | 1a | Screw mounting | Standard Form | - | |
5.34 € | 1 |
Same day
Stock | Up to 3 | - | Single Pole Normally Close | 16 | 13 | 33.6 | 30 | 5.5 | (NC-OFF) 15.9±0.4/(NO-ON)- | 3 | 1b | Screw mounting | Standard Form | 2.94 | ||
6.39 € | 1 |
Same day
Stock | Up to 3 | - | Single Pole Normally Close | 16 | 21.2 | 31.7 | 40 | 5.5 | (NC-OFF) 11.9±0.4/(NO-ON)- | 3 | 1b | Panel Mount | Standard Form | 2.94 | ||
8.12 € | 1 |
Same day
Stock | More than 10 | 2 | Double pole double throw | 10 | 21.2 | 31.7 | 40 | 0.4 | (NC-OFF) 13.5±0.6/(NO-ON) 12.7±0.6 | 1 | 1a1b | Screw mounting | Pull-on-locking type | 19.61 |