Oldham couplings / grub screw clamping / 1 disc: POM, Nylon, PEEK / body: aluminium, brass / series MJ / MIGHTY (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MJ-25-12X12

Part Number
MJ-25-12X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Misalignment Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Body Material Allowable Torque
(Nm)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Specifications

85.08 €

1 Available 9 Days 10Angular Misalignment / Eccentricity3.01 to 5.00121225.428.4[Aluminum] Aluminum Alloy41.1 to 3.031Polyacetal-252X10-8Set screw locking

Loading...

  1. 1

Basic information

Type Oldham Type Application Standard / Servo Motor / Stepping Motor / Encoder Feature High Accuracy / High durability / Backlash 0 / Vibration Absorption

This page is Oldham couplings / grub screw clamping / 1 disc: POM, Nylon, PEEK / body: aluminium, brass / series MJ / MIGHTY, part number MJ-25-12X12.
You can find the detail information about specifications and dimensions on part number MJ-25-12X12.

Variation of this product

Part Number
MJ-13-3X4
MJ-13-3X5
MJ-13-3X6
MJ-25-6X10
MJ-25-6X11
MJ-25-6X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Misalignment Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Body Material Allowable Torque
(Nm)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Specifications

67.13 €

1 Available 9 Days 10Angular Misalignment / Eccentricity0.05 to 1.003412.715.9Free-Cutting Brass0.51.1 to 3.01.61Polyacetal-26X10-8Set screw locking

67.13 €

1 Available 9 Days 10Angular Misalignment / Eccentricity0.05 to 1.003512.715.9Free-Cutting Brass0.51.1 to 3.01.61Polyacetal-26X10-8Set screw locking

67.13 €

1 Available 9 Days 10Angular Misalignment / Eccentricity0.05 to 1.003612.715.9Free-Cutting Brass0.51.1 to 3.01.61Polyacetal-26X10-8Set screw locking

87.50 €

1 Available 9 Days 10Angular Misalignment / Eccentricity3.01 to 5.0061025.428.4[Aluminum] Aluminum Alloy41.1 to 3.031Polyacetal-252X10-8Set screw locking

87.50 €

1 Available 9 Days 10Angular Misalignment / Eccentricity3.01 to 5.0061125.428.4[Aluminum] Aluminum Alloy41.1 to 3.031Polyacetal-252X10-8Set screw locking

87.50 €

1 Available 9 Days 10Angular Misalignment / Eccentricity3.01 to 5.0061225.428.4[Aluminum] Aluminum Alloy41.1 to 3.031Polyacetal-252X10-8Set screw locking

Tech Support