Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MJ-33-8X13
Part Number
|
---|
MJ-33-8X13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Misalignment | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Body Material | Allowable Torque (Nm) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Buffer Part Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.60 € | 1 | Available | 9 Days | 10 | Angular Misalignment / Eccentricity | 5.01 to 10.00 | 8 | 13 | 33.3 | 48 | [Aluminum] Aluminum Alloy | 10 | 3.1 to 5.0 | 3.8 | 1 | Polyacetal | - | 1133X10-8 | Set screw locking |
Loading...
Type | Oldham Type | Application | Standard / Servo Motor / Stepping Motor / Encoder | Feature | High Accuracy / High durability / Backlash 0 / Vibration Absorption |
---|
This page is Oldham couplings / grub screw clamping / 1 disc: POM, Nylon, PEEK / body: aluminium, brass / series MJ / MIGHTY, part number MJ-33-8X13.
You can find the detail information about specifications and dimensions on part number MJ-33-8X13.
Configure
Basic Attributes
Allowable Misalignment
Body Material
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Allowable Torque(Nm)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Buffer Part Material
Specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MJ-13-3X4 |
MJ-13-3X5 |
MJ-13-3X6 |
MJ-33-8X14 |
MJ-33-8X8 |
MJ-33-8X9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Misalignment | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Body Material | Allowable Torque (Nm) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Buffer Part Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.13 € | 1 | Available | 9 Days | 10 | Angular Misalignment / Eccentricity | 0.05 to 1.00 | 3 | 4 | 12.7 | 15.9 | Free-Cutting Brass | 0.5 | 1.1 to 3.0 | 1.6 | 1 | Polyacetal | - | 26X10-8 | Set screw locking | |
67.13 € | 1 | Available | 9 Days | 10 | Angular Misalignment / Eccentricity | 0.05 to 1.00 | 3 | 5 | 12.7 | 15.9 | Free-Cutting Brass | 0.5 | 1.1 to 3.0 | 1.6 | 1 | Polyacetal | - | 26X10-8 | Set screw locking | |
67.13 € | 1 | Available | 9 Days | 10 | Angular Misalignment / Eccentricity | 0.05 to 1.00 | 3 | 6 | 12.7 | 15.9 | Free-Cutting Brass | 0.5 | 1.1 to 3.0 | 1.6 | 1 | Polyacetal | - | 26X10-8 | Set screw locking | |
93.60 € | 1 | Available | 9 Days | 10 | Angular Misalignment / Eccentricity | 5.01 to 10.00 | 8 | 14 | 33.3 | 48 | [Aluminum] Aluminum Alloy | 10 | 3.1 to 5.0 | 3.8 | 1 | Polyacetal | - | 1133X10-8 | Set screw locking | |
91.05 € | 1 | Available | 9 Days | 10 | Angular Misalignment / Eccentricity | 5.01 to 10.00 | 8 | 8 | 33.3 | 48 | [Aluminum] Aluminum Alloy | 10 | 3.1 to 5.0 | 3.8 | 1 | Polyacetal | - | 1133X10-8 | Set screw locking | |
93.60 € | 1 | Available | 9 Days | 10 | Angular Misalignment / Eccentricity | 5.01 to 10.00 | 8 | 9 | 33.3 | 48 | [Aluminum] Aluminum Alloy | 10 | 3.1 to 5.0 | 3.8 | 1 | Polyacetal | - | 1133X10-8 | Set screw locking |