Stainless Steel / Universal / Joint MZ Series (MZ-4-3)

Stainless Steel / Universal / Joint MZ Series MZ-4-3
  • Volume Discount

Product Details:

Manufacturer part number: MZ-4-3

Brand: MIGHTY

Price: 182.21

Delivery time: 20 Days


Technical Data:

Allowable Torque Range: 0.05 to 1.00 N•m

Shaft hole inner diameter B(1): 3 Ø

Outer Diameter: 5.6 Ø

Overall Length: 25.4 mm

Allowable Torque: 0.11 N•m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MZ-4-3

Part Number
MZ-4-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft hole inner diameter B(1)
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)

182.21 €

1 Available 20 Days 100.05 to 1.0035.625.40.1130

Loading...

  1. 1

Basic information

Type Standard Type Feature High Accuracy / Backlash 0 Body Material Stainless Steel (EN 1.4305 Equiv.)
Application Standard / Servo Motor / Stepping Motor / Encoder Shaft fixing method (END1 side) Center block Shaft fixing method (END2 side) Center block

Tech Support