Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MJB-95-EGR-32-32
Part Number
|
---|
MJB-95-EGR-32-32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Types of sleeves | Hardness hardness (JIS) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
398.20 € | 1 | 9 Days | 10 | 1000~Less than 5000 | 32 | 32 | 95 | 126 | 4,001 to 10,000 | 560 | 10000 | 0.08 | +2.0 0 | 5.4X10-3 | Easy fit | D64 |
Loading...
Type | Jaw Type | Application | Standard / Servo Motor / Stepping Motor | Feature | High Torque / Vibration Absorption |
---|---|---|---|---|---|
Body Material | EN 1.1191 Equiv. | Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 |
Allowable Angular Misalignment(deg) | 1 | Buffer Part Material | Polyurethane | Operating Temperature Range(°C) | -20::60 |
Structure | Bushings Type |
This page is Claw couplings / clamping set / claw disc: PU, Shore D64-A98 / body: steel / MJB / NBK, part number MJB-95-EGR-32-32.
You can find the detail information about specifications and dimensions on part number MJB-95-EGR-32-32.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
Types of sleeves
Hardness hardness (JIS)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MJB-40-BL-10-14 |
MJB-40-BL-10-15 |
MJB-40-BL-10-16 |
MJB-95-EGR-32-35 |
MJB-95-EGR-32-38 |
MJB-95-EGR-32-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Types of sleeves | Hardness hardness (JIS) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
146.45 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 10 | 14 | 40 | 66 | 10,001 to 78,000 | 4.9 | 23000 | 0.15 | +1.2 0 | 8.6X10-5 | Tight fit | A80 | ||
146.45 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 10 | 15 | 40 | 66 | 10,001 to 78,000 | 4.9 | 23000 | 0.15 | +1.2 0 | 8.6X10-5 | Tight fit | A80 | ||
146.45 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 10 | 16 | 40 | 66 | 10,001 to 78,000 | 4.9 | 23000 | 0.15 | +1.2 0 | 8.6X10-5 | Tight fit | A80 | ||
398.20 € | 1 | 9 Days | 10 | 1000~Less than 5000 | 32 | 35 | 95 | 126 | 4,001 to 10,000 | 560 | 10000 | 0.08 | +2.0 0 | 5.4X10-3 | Easy fit | D64 | ||
398.20 € | 1 | 9 Days | 10 | 1000~Less than 5000 | 32 | 38 | 95 | 126 | 4,001 to 10,000 | 560 | 10000 | 0.08 | +2.0 0 | 5.4X10-3 | Easy fit | D64 | ||
398.20 € | 1 | 9 Days | 10 | 1000~Less than 5000 | 32 | 40 | 95 | 126 | 4,001 to 10,000 | 560 | 10000 | 0.08 | +2.0 0 | 5.4X10-3 | Easy fit | D64 |