Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XGL2-39C-11-BT-14-BT
Part Number
|
---|
XGL2-39C-11-BT-14-BT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111.04 € | 1 | 8 Days | 10 | 10.01 to 20.00 | 11 | 14 | 39 | 55 | 13.5 | 16000 | 0.2 | ±0.3 | 2.9×10-5 | Additional Work Shaft Hole | NA |
Loading...
Type | Vibration Damping Rubber Type | Application | Standard / Servo Motor / Stepping Motor | Maximum Range of Rotation Number(r/min) | 10,001 to 78,000 |
---|---|---|---|---|---|
Feature | High torsional rigidity / High Torque / Backlash 0 / Vibration Absorption | Body Material | EN AW-2017 Equiv. | Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 | Allowable Angular Misalignment(deg) | 1.5 | Buffer Part Material | FKM |
Operating Temperature Range(°C) | -10::120 | Structure | Clamping Type |
This page is Cross claw couplings with elastomer moulding / hub clamping / claw ring: FKM, HNBR / body: aluminium / XGT2, XGL2, XGS2 / NBK, part number XGL2-39C-11-BT-14-BT.
You can find the detail information about specifications and dimensions on part number XGL2-39C-11-BT-14-BT.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XGL2-15C-4-BT-4-BT |
XGL2-15C-4-BT-5-BT |
XGL2-15C-4-BT-6-BT |
XGL2-39C-11-BT-15-BT |
XGL2-39C-11-BT-16-BT |
XGL2-39C-11-BT-17-BT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.57 € | 1 | 8 Days | 10 | 1.01 to 3.00 | 4 | 4 | 15 | 30 | 1.1 | 42000 | 0.15 | ±0.2 | 3.6×10-7 | Additional Work Shaft Hole | NA | ||
124.57 € | 1 | 8 Days | 10 | 1.01 to 3.00 | 4 | 5 | 15 | 30 | 1.1 | 42000 | 0.15 | ±0.2 | 3.6×10-7 | Additional Work Shaft Hole | NA | ||
124.57 € | 1 | 8 Days | 10 | 1.01 to 3.00 | 4 | 6 | 15 | 30 | 1.1 | 42000 | 0.15 | ±0.2 | 3.6×10-7 | Additional Work Shaft Hole | NA | ||
111.04 € | 1 | 8 Days | 10 | 10.01 to 20.00 | 11 | 15 | 39 | 55 | 13.5 | 16000 | 0.2 | ±0.3 | 2.9×10-5 | Additional Work Shaft Hole | NA | ||
111.04 € | 1 | 8 Days | 10 | 10.01 to 20.00 | 11 | 16 | 39 | 55 | 13.5 | 16000 | 0.2 | ±0.3 | 2.9×10-5 | Additional Work Shaft Hole | NA | ||
111.04 € | 1 | 8 Days | 10 | 10.01 to 20.00 | 11 | 17 | 39 | 55 | 13.5 | 16000 | 0.2 | ±0.3 | 2.9×10-5 | Additional Work Shaft Hole | NA |