Servo couplings / hub clamping / 1 disc: steel / body: aluminium / XHS / NBK (Part Numbers - CAD Download)

Servo couplings / hub clamping / 1 disc: steel / body: aluminium / XHS / NBK
  • Volume Discount
Type: Disc type
· Main body material: A2017
· Class coupling: body
· Disk part material: SUS304
· Structure: Clamping type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

Loading...

Basic information

Type Disc Type Application Standard / Servo Motor / Stepping Motor Feature High torsional rigidity / High Torque / Backlash 0
Body Material EN AW-2017 Equiv. Category Coupling body Disc Part Material Stainless Steel (EN 1.4301 Equiv.)
Structure Clamping Type

Tech Support