Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XHW-27C-4-14
Part Number
|
---|
XHW-27C-4-14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.57 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 4 | 14 | 27 | 32.2 | 10,001 to 78,000 | 3.3 | 23000 | 0.02 to 0.2 | 0.15 | 2 | ±0.4 | 4.4×10-6 | Standard Shaft Bore | NA |
Loading...
Type | Disc Type | Application | Standard / Servo Motor / Stepping Motor | Feature | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Body Material | EN AW-2017 Equiv. | Category | Coupling body | Disc Part Material | Stainless Steel (EN 1.4301 Equiv.) |
Structure | Clamping Type |
This page is Servo couplings / hub clamping / 2 discs: steel / body: aluminium / XHW, XHW-L / NBK, part number XHW-27C-4-14.
You can find the detail information about specifications and dimensions on part number XHW-27C-4-14.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XHW-15C-3-6 |
XHW-15C-4-4 |
XHW-15C-4-5 |
XHW-27C-4-4 |
XHW-27C-4-5 |
XHW-27C-4-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.50 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 3 | 6 | 15 | 21.8 | 10,001 to 78,000 | 0.6 | 42000 | 0.02 to 0.2 | 0.1 | 1.4 | ±0.2 | 3.0×10-7 | Standard Shaft Bore | NA | ||
65.50 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 4 | 4 | 15 | 21.8 | 10,001 to 78,000 | 0.6 | 42000 | 0.02 to 0.2 | 0.1 | 1.4 | ±0.2 | 3.0×10-7 | Standard Shaft Bore | NA | ||
65.50 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 4 | 5 | 15 | 21.8 | 10,001 to 78,000 | 0.6 | 42000 | 0.02 to 0.2 | 0.1 | 1.4 | ±0.2 | 3.0×10-7 | Standard Shaft Bore | NA | ||
56.57 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 4 | 4 | 27 | 32.2 | 10,001 to 78,000 | 3.3 | 23000 | 0.02 to 0.2 | 0.15 | 2 | ±0.4 | 4.4×10-6 | Standard Shaft Bore | NA | ||
56.57 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 4 | 5 | 27 | 32.2 | 10,001 to 78,000 | 3.3 | 23000 | 0.02 to 0.2 | 0.15 | 2 | ±0.4 | 4.4×10-6 | Standard Shaft Bore | NA | ||
56.57 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 4 | 6 | 27 | 32.2 | 10,001 to 78,000 | 3.3 | 23000 | 0.02 to 0.2 | 0.15 | 2 | ±0.4 | 4.4×10-6 | Standard Shaft Bore | NA |