Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MOM-15C-5-5
Part Number
|
---|
MOM-15C-5-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Normal Torque (Nm) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.12 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 5 | 5 | 15 | 19 | 3.3 | 0.21 to 0.40 | 0.3 | 6.2×10-7 | Clamping Type | Standard Shaft Bore | NA |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 1,001 to 2,000 | Feature | High torsional rigidity / High Torque | Body Material | EN 1.1191 Equiv. |
Category | Coupling body | Max. Rotational Speed(r/min) | 2000 | Allowable Angular Misalignment(deg) | 2 |
This page is Oldham couplings / fixing selectable / 1 disc: cast iron, regreasable / body: steel / MOM / NBK, part number MOM-15C-5-5.
You can find the detail information about specifications and dimensions on part number MOM-15C-5-5.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Normal Torque(Nm)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Structure
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MOM-12-3-6 |
MOM-12-4-4 |
MOM-12-4-5 |
MOM-15C-5-6 |
MOM-15C-6-6 |
MOM-15CK-6-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Normal Torque (Nm) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.17 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 3 | 6 | 12 | 15 | 2.7 | 0.21 to 0.40 | 0.3 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
28.17 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 4 | 4 | 12 | 15 | 2.7 | 0.21 to 0.40 | 0.3 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
28.17 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 4 | 5 | 12 | 15 | 2.7 | 0.21 to 0.40 | 0.3 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
36.67 € | 1 |
Same day
Stock | 10 | 5.01 to 10.00 | 5 | 6 | 15 | 19 | 3.3 | 0.21 to 0.40 | 0.3 | 6.2×10-7 | Clamping Type | Standard Shaft Bore | NA | ||
40.12 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 6 | 6 | 15 | 19 | 3.3 | 0.21 to 0.40 | 0.3 | 6.2×10-7 | Clamping Type | Standard Shaft Bore | NA | ||
55.70 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 6 | 6 | 15 | 19 | 3.3 | 0.21 to 0.40 | 0.3 | 6.1×10-7 | Clamping + key type | Standard Shaft Bore | Both Sides |