Oldham couplings / fixing selectable / 1 disc: POM / body: aluminium / MOR / NBK (Part Numbers - CAD Download)

Oldham couplings / fixing selectable / 1 disc: POM / body: aluminium / MOR / NBK
  • Volume Discount
[Features]
· Oldham type flexible coupling.
· Due to hub and spacer slip, large eccentricity / deflection angles are allowed.
· Eccentric reaction force generated by misalignment is small, reducing the burden on the shaft.
· Easy to assemble with a simple structure

(i)Remark

  • Please note that the manufacturer's catalogue is currently not up to date.
    The width of the keyway for a diameter of 30 mm is 8 mm instead of 10 mm according to JIS B 1301.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Allowable Misalignment Application Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Feature Category Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Structure Additional Work Keyway

Loading...

Basic information

Body Material EN AW-2017 Equiv.

Tech Support