Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MOR-26-9.525-12
Part Number
|
---|
MOR-26-9.525-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Allowable Misalignment | Application | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Feature | Category | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Buffer Part Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.14 € | 1 | 6 Days | - | Oldham Type | Angular Misalignment / Eccentricity | Standard / Stepping Motor | 10.01 to 20.00 | 9.525 | 12 | 26 | 25.6 | 10,001 to 78,000 | High Torque | Coupling body | 6 | 24000 | 1.1 to 3.0 | 1.5 | 3 | Polyacetal | -20~80 | 2.1×10-6 | Set Screw Type | Standard Shaft Bore | NA |
Loading...
Body Material | EN AW-2017 Equiv. |
---|
This page is Oldham couplings / fixing selectable / 1 disc: POM / body: aluminium / MOR / NBK, part number MOR-26-9.525-12.
You can find the detail information about specifications and dimensions on part number MOR-26-9.525-12.
Configure
Basic Attributes
Allowable Misalignment
Application
Type
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Feature
Category
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Buffer Part Material
Structure
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MOR-10-3-3 |
MOR-10-3-4 |
MOR-10-4-4 |
MOR-26-9.525-12-KT |
MOR-26-9.525-13-BT |
MOR-26-9.525-13-BT-KT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Allowable Misalignment | Application | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Feature | Category | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Buffer Part Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.87 € | 1 | 6 Days | - | Oldham Type | Angular Misalignment / Eccentricity | Stepping Motor / Standard | 1.01 to 3.00 | 3 | 3 | 10 | 10.4 | 10,001 to 78,000 | High Torque | Coupling body | 0.8 | 63000 | 0.41 to 1.0 | 0.9 | 3 | Polyacetal | -20~80 | 1.9×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
16.78 € | 1 | 6 Days | - | Oldham Type | Angular Misalignment / Eccentricity | Stepping Motor / Standard | 1.01 to 3.00 | 3 | 4 | 10 | 10.4 | 10,001 to 78,000 | High Torque | Coupling body | 0.8 | 63000 | 0.41 to 1.0 | 0.9 | 3 | Polyacetal | -20~80 | 1.9×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
16.70 € | 1 | 6 Days | - | Oldham Type | Angular Misalignment / Eccentricity | Stepping Motor / Standard | 1.01 to 3.00 | 4 | 4 | 10 | 10.4 | 10,001 to 78,000 | High Torque | Coupling body | 0.8 | 63000 | 0.41 to 1.0 | 0.9 | 3 | Polyacetal | -20~80 | 1.9×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
40.97 € | 1 | 9 Days | 10 | Oldham Type | Angular Misalignment / Eccentricity | Stepping Motor / Standard | 10.01 to 20.00 | 9.525 | 12 | 26 | 25.6 | 10,001 to 78,000 | High Torque | Coupling body | 6 | 24000 | 1.1 to 3.0 | 1.5 | 3 | Polyacetal | -20~80 | 2.1×10-6 | Set Screw Type | Standard Shaft Bore | D2 Hole | ||
54.59 € | 1 | 9 Days | 10 | Oldham Type | Angular Misalignment / Eccentricity | Stepping Motor / Standard | 10.01 to 20.00 | 9.525 | 13 | 26 | 25.6 | 10,001 to 78,000 | High Torque | Coupling body | 6 | 24000 | 1.1 to 3.0 | 1.5 | 3 | Polyacetal | -20~80 | 2.1×10-6 | Set Screw Type | Additional Work Shaft Hole | NA | ||
68.35 € | 1 | 9 Days | 10 | Oldham Type | Angular Misalignment / Eccentricity | Stepping Motor / Standard | 10.01 to 20.00 | 9.525 | 13 | 26 | 25.6 | 10,001 to 78,000 | High Torque | Coupling body | 6 | 24000 | 1.1 to 3.0 | 1.5 | 3 | Polyacetal | -20~80 | 2.1×10-6 | Set Screw Type | Additional Work Shaft Hole | D2 Hole |