SUS316 Stainless Steel High Pressure Needle Valve (Threaded Type) SNVT Type

SUS316 Stainless Steel High Pressure Needle Valve (Threaded Type) SNVT Type
[Features]
· Designed for safety in accordance with high-pressure gas product standards.
· Handle shape enables easy operation and is smooth.
· Handle includes a drip hole, so no rainwater, etc. will accumulate during outdoor usage.
· Handle torque is light and compact.
· Two fixing methods are available: the first uses mounting screw holes at the valve base while the second uses panel mounting.
· Can be used up to a temperature of 400°C by replacing the connector packing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNVT-6RC-H

Part Number
SNVT-6RC-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

139.57 €

1 10 Days

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material Stainless Steel (EN 1.4401 Equiv.) Applicable Fluid Gas
Supply Side, Connection Type Rc Supply Side, Plumbing Thread Nominal 3/8B(10A) Control Side, Connection Type Rc
Control Side, Plumbing Thread Nominal 3/8B(10A) Handle Shape Round-shaped handle Body Lining NA
Port Shape T Port Length L(mm) 65 Height H(mm) 78
Handle Dia. D(mm) 65 Operation Method Manual Operation Type Operating Temperature Range(°C) -20~150
Max Operating Pressure(MPa) 25.5

This page is SUS316 Stainless Steel High Pressure Needle Valve (Threaded Type) SNVT Type, part number SNVT-6RC-H.
You can find the detail information about specifications and dimensions on part number SNVT-6RC-H.

Tech Support