Plates / PUR / adhesive layer / P / HIKARI

Plates / PUR / adhesive layer / P / HIKARI
  • Volume Discount
Classification: urethane
· Material: polyurethane / Adhesive, tape: included
· Width or OD: 300 mm
· Length: 300 mm
· Color: black
· Quantity per pack: 1 PC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P10-30T
P20-30T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thickness
(mm)

4.20 €

1 Available Same day

Stock

10

5.57 €

1 Available Same day

Stock

20

Loading...

  1. 1

Basic information

Classification Urethane Material Polyurethane Adhesive/Tape included or not Available
Width(Outer diameter when it is round)(mm) 300 Length(mm) 300 Color Black
1P Qty.(pcs.) 1

Tech Support