Joint for Sanitary Piping - Flat Gaskets 3A Standards - (13PGAE-08)

Joint for Sanitary Piping - Flat Gaskets 3A Standards - 13PGAE-08

Product Details:

Manufacturer part number: 13PGAE-08

Brand: CSE

Price: 4.11

Delivery time: 12 Days


Technical Data:

Sealing Material: EPDM

Applicable Nominal Dia. (inch): 3/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13PGAE-08

Part Number
13PGAE-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sealing Material Applicable Nominal Dia. (inch)

4.11 €

1 12 Days EPDM3/4

Loading...

  1. 1

Basic information

Type Gasket Type Standard 3A Standard

Tech Support