Joint for Sanitary Piping - Cap 3A Standards -

Joint for Sanitary Piping - Cap 3A Standards -
The brand name products handled by Misumi VONA are carefully selected from Asian manufactures' products that are growing rapidly due their ability to meet customer needs. Please select in accordance with your various use scenarios. CSE Co. manufactures their own products and is providing OEM, ODM, exports, etc. from Taiwan to the world. In addition to becoming ISO9001:2008 certified and providing high quality products, we have just become ISO9002 certified, and are very particular about our product quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16AMPA-05
16AMPA-10
16AMPA-20
16AMPA-25
16AMPA-30
16AMPA-40
16AMPAS-05
16AMPAS-10
16AMPAS-20
16AMPAS-25
16AMPAS-30
16AMPAS-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fitting Material Applicable Nominal Dia. (inch)

13.60 €

1 5 Days Stainless Steel (EN 1.4301 Equiv.)1/2~3/4

7.83 €

1 12 Days Stainless Steel (EN 1.4301 Equiv.)1 to 1 1/2

9.71 €

1 12 Days Stainless Steel (EN 1.4301 Equiv.)2

11.22 €

1 12 Days Stainless Steel (EN 1.4301 Equiv.)2 1/2

14.62 €

1 12 Days Stainless Steel (EN 1.4301 Equiv.)3

20.74 €

1 12 Days Stainless Steel (EN 1.4301 Equiv.)4

7.30 €

1 12 Days Stainless Steel (EN 1.4404 Equiv.)1/2~3/4

8.52 €

1 12 Days Stainless Steel (EN 1.4404 Equiv.)1 to 1 1/2

11.53 €

1 12 Days Stainless Steel (EN 1.4404 Equiv.)2

14.02 €

1 12 Days Stainless Steel (EN 1.4404 Equiv.)2 1/2

19.21 €

1 12 Days Stainless Steel (EN 1.4404 Equiv.)3

28.00 €

1 12 Days Stainless Steel (EN 1.4404 Equiv.)4

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape Cap Surface Treatment Inner and Outer Surface Polishing
Type Standard 3A Standard

Tech Support