Joint for Sanitary Piping - Weld-on Type 90° Short Elbow - (2WCLA-05)

Joint for Sanitary Piping - Weld-on Type 90° Short Elbow - 2WCLA-05

Product Details:

Manufacturer part number: 2WCLA-05

Brand: CSE

Price: 10.57

Delivery time: 13 Days


Technical Data:

Nominal O.D. D Range: Less than 1.0S

Fitting Material: Stainless Steel (EN 1.4301 Equiv.)

Nominal O.D. D: 12.7 Ø

Applicable Nominal Dia. (inch): 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2WCLA-05

Part Number
2WCLA-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Fitting Material Nominal O.D. D
(Ø)
Applicable Nominal Dia. (inch)

10.57 €

1 13 Days Less than 1.0SStainless Steel (EN 1.4301 Equiv.)12.71/2

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape 90° Connection Type (between Equal Type/Dia. Fittings) Welded Type
Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing Type Standard 3A Standard

Tech Support