Joint for Sanitary Piping - Flat Short Tees -

Joint for Sanitary Piping - Flat Short Tees -
Parts manufactured by MISUMI-VONA are carefully selected based on customer demands from products made by rapidly-growing Asian manufacturers. Customers can select parts for use in a variety of scenarios. CSE is a Taiwanese company expanding towards a global presence, offering manufacturing of proprietary products, OEM, ODM, exporting, and more. The company has obtained ISO 9001:2008 certification, and is remaining true to its commitment to offer high-quality products with its recently-acquired ISO 9002 certification.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7WWEA-10
7WWEA-15
7WWEA-20
7WWEA-25
7WWEA-30
7WWEA-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Nominal O.D. D
(Ø)
Applicable Nominal Dia. (inch)

10.37 €

1 13 Days 1.0S~2.0S25.41

11.21 €

1 13 Days 1.0S~2.0S38.11 1/2

13.98 €

1 13 Days 1.0S~2.0S50.82

20.94 €

1 13 Days 2.5S~4.5S63.52 1/2

25.28 €

1 13 Days 2.5S~4.5S76.23

52.17 €

1 13 Days 2.5S~4.5S101.64

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape T Type Tee Connection Type (between Equal Type/Dia. Fittings) Welded Type
Fitting Material Stainless Steel (EN 1.4301 Equiv.) Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing
Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Type Standard 3A Standard

Tech Support