Joint for Sanitary Piping - Equal Dia. Short Tees - (7WWWA-20)

Joint for Sanitary Piping - Equal Dia. Short Tees - 7WWWA-20

Product Details:

Manufacturer part number: 7WWWA-20

Brand: CSE

Price: 16.71

Delivery time: 12 Days


Technical Data:

Nominal O.D. D Range: 1.0S~2.0S

Fitting Material: Stainless Steel (EN 1.4301 Equiv.)

Nominal O.D. D: 50.8 Ø

Applicable Nominal Dia. (inch): 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7WWWA-20

Part Number
7WWWA-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Fitting Material Nominal O.D. D
(Ø)
Applicable Nominal Dia. (inch)

16.71 €

1 12 Days 1.0S~2.0SStainless Steel (EN 1.4301 Equiv.)50.82

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape T Type Tee Connection Type (between Equal Type/Dia. Fittings) Welded Type
Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing Combination of Tee and Cross at Connecting Part (A-B-C) For all ports
Type Standard 3A Standard

Tech Support