Joint for Sanitary Piping - Weld-on Type Long Tees - (7WA-10)

Joint for Sanitary Piping - Weld-on Type Long Tees - 7WA-10

Product Details:

Manufacturer part number: 7WA-10

Brand: CSE

Price: 14.07

Delivery time: 12 Days


Technical Data:

Nominal O.D. D Range: 1.0S~2.0S

Fitting Material: Stainless Steel (EN 1.4301 Equiv.)

Nominal O.D. D: 25.4 Ø

Applicable Nominal Dia. (inch): 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7WA-10

Part Number
7WA-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Fitting Material Nominal O.D. D
(Ø)
Applicable Nominal Dia. (inch)

14.07 €

1 12 Days 1.0S~2.0SStainless Steel (EN 1.4301 Equiv.)25.41

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape T Type Tee Connection Type (between Equal Type/Dia. Fittings) Welded Type
Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing Combination of Tee and Cross at Connecting Part (A-B-C) For all ports
Type Standard 3A Standard

Tech Support