Joint for Sanitary Piping - Ferrule Type Long Tees - (7MPA-30)

Joint for Sanitary Piping - Ferrule Type Long Tees - 7MPA-30

Product Details:

Manufacturer part number: 7MPA-30

Brand: CSE

Price: 64.84

Delivery time: 12 Days


Technical Data:

Nominal O.D. D Range: 2.5S~4.5S

Fitting Material: Stainless Steel (EN 1.4301 Equiv.)

Nominal O.D. D: 76.2 Ø

Applicable Nominal Dia. (inch): 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7MPA-30

Part Number
7MPA-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Fitting Material Nominal O.D. D
(Ø)
Applicable Nominal Dia. (inch)

64.84 €

1 12 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)76.23

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape T Type Tee Connection Type (between Equal Type/Dia. Fittings) Ferrule union
Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing Combination of Tee and Cross at Connecting Part (A-B-C) For all ports
Type Standard 3A Standard

Tech Support