Joint for Sanitary Piping - Short Eccentric Unequal Diameter - (L32A-1005)

Joint for Sanitary Piping - Short Eccentric Unequal Diameter - L32A-1005

Product Details:

Manufacturer part number: L32A-1005

Brand: CSE

Price: 12.20

Delivery time: 24 Days


Technical Data:

Nominal O.D. D Range: 1.0S~2.0S

Fitting Material: Stainless Steel (EN 1.4301 Equiv.)

Nominal O.D. D: 25.4 Ø

Large-Diameter Side Outside Diameter: 25.4

Small-Diameter Side Outside Diameter: 12.7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L32A-1005

Part Number
L32A-1005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Fitting Material Nominal O.D. D
(Ø)
Large-Diameter Side Outside Diameter Small-Diameter Side Outside Diameter Applicable Nominal Dia. (inch)

12.20 €

1 24 Days 1.0S~2.0SStainless Steel (EN 1.4301 Equiv.)25.425.412.71 x 1/2

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape Reducer Connection Type 1 (Left / Large-Diameter Side) Welded Type
Connection Type 2 (Right/ Small-Diameter Side) Welded Type Dia., Center Reducing/Eccentricity Surface Treatment Inner and Outer Surface Polishing
Type Standard 3A Standard

Tech Support