Joint for Sanitary Piping - 90° Long Elbow SMS Standards - (L2SS-510)

Joint for Sanitary Piping - 90° Long Elbow SMS Standards - L2SS-510

Product Details:

Manufacturer part number: L2SS-510

Brand: CSE

Price: 14.33

Delivery time: 13 Days


Technical Data:

Nominal O.D. D Range: 1.0S~2.0S

Fitting Material: Stainless Steel (EN 1.4301 Equiv.)

Nominal O.D. D: 51 Ø

L: 82 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L2SS-510

Part Number
L2SS-510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Fitting Material Nominal O.D. D
(Ø)
L
(mm)

14.33 €

1 13 Days 1.0S~2.0SStainless Steel (EN 1.4301 Equiv.)5182

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape 90° Connection Type (between Equal Type/Dia. Fittings) Welded Type
Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing Type Standard SMS Standard

Tech Support