Joint for Sanitary Piping - Flat Long Tees SMS Standards - (7WOS-250)

Joint for Sanitary Piping - Flat Long Tees SMS Standards - 7WOS-250

Product Details:

Manufacturer part number: 7WOS-250

Brand: CSE

Price: 10.04

Delivery time: 13 Days


Technical Data:

Nominal O.D. D Range: 1.0S~2.0S

Fitting Material: Stainless Steel (EN 1.4301 Equiv.)

Nominal O.D. D: 25 Ø


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7WOS-250

Part Number
7WOS-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Fitting Material Nominal O.D. D
(Ø)

10.04 €

1 13 Days 1.0S~2.0SStainless Steel (EN 1.4301 Equiv.)25

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape T Type Tee Connection Type (between Equal Type/Dia. Fittings) Welded Type
Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing Combination of Tee and Cross at Connecting Part (A-B-C) For all ports
Type Standard SMS Standard

Tech Support