• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Joint for Sanitary Piping - Short Concentric Unequal Dia. SMS Standards - (Part Numbers - CAD Download)

Joint for Sanitary Piping - Short Concentric Unequal Dia. SMS Standards -
The brand name products handled by Misumi VONA are carefully selected from Asian manufactures' products that are growing rapidly due their ability to meet customer needs. Please select in accordance with your various use scenarios. CSE Co. manufactures their own products and is providing OEM, ODM, exports, etc. from Taiwan to the world. In addition to becoming ISO9001:2008 certified and providing high quality products, we have just become ISO9002 certified, and are very particular about our product quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L31SES-101510
L31SES-101635
L31SES-101760
L31SES-380250
L31SES-510250
L31SES-510380
L31SES-635250
L31SES-635380
L31SES-635510
L31SES-760250
L31SES-760380
L31SES-760510
L31SES-760635
L31SESS-101510
L31SESS-101635
L31SESS-101760
L31SESS-380250
L31SESS-510250
L31SESS-510380
L31SESS-635250
L31SESS-635380
L31SESS-635510
L31SESS-760250
L31SESS-760380
L31SESS-760510
L31SESS-760635
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Fitting Material Nominal O.D. D
(Ø)
Large-Diameter Side Outside Diameter Small-Diameter Side Outside Diameter

61.50 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)101.6101.651

54.63 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)101.6101.663.5

41.86 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)101.6101.676.1

11.88 €

1 24 Days 1.0S~2.0SStainless Steel (EN 1.4301 Equiv.)383825

14.79 €

1 24 Days 1.0S~2.0SStainless Steel (EN 1.4301 Equiv.)515125

12.71 €

1 24 Days 1.0S~2.0SStainless Steel (EN 1.4301 Equiv.)515138

24.67 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)63.563.525

21.25 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)63.563.538

19.36 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)63.563.551

46.88 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)76.176.125

44.99 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)76.176.138

27.67 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)76.176.151

24.83 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)76.176.163.5

70.52 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)101.6101.651

64.94 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)101.6101.663.5

52.67 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)101.6101.676.1

12.43 €

1 24 Days 1.0S~2.0SStainless Steel (EN 1.4404 Equiv.)383825

16.77 €

1 24 Days 1.0S~2.0SStainless Steel (EN 1.4404 Equiv.)515125

13.79 €

1 24 Days 1.0S~2.0SStainless Steel (EN 1.4404 Equiv.)515138

40.75 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)63.563.525

23.42 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)63.563.538

20.83 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)63.563.551

54.31 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)76.176.125

50.34 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)76.176.138

42.32 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)76.176.151

27.67 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)76.176.163.5

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape Reducer Connection Type 1 (Left / Large-Diameter Side) Welded Type
Connection Type 2 (Right/ Small-Diameter Side) Welded Type Dia., Center Reducing/Concentricity Surface Treatment Inner and Outer Surface Polishing
Type Standard SMS Standard

Tech Support